Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| GEWZ044ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 2.7500 in | D - Race Outside Dia. Max. N/A 4.3750 in | W - Ball Width Max. N/A 4.125 in | H - Race Width Max. N/A 2.062 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 281,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ048ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.0000 in | D - Race Outside Dia. Max. N/A 4.7500 in | W - Ball Width Max. N/A 4.500 in | H - Race Width Max. N/A 2.250 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 337,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ048ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.0000 in | D - Race Outside Dia. Max. N/A 4.7500 in | W - Ball Width Max. N/A 4.500 in | H - Race Width Max. N/A 2.250 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 337,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ052ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.2500 in | D - Race Outside Dia. Max. N/A 5.1250 in | W - Ball Width Max. N/A 4.875 in | H - Race Width Max. N/A 2.437 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 395,648 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ052ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.2500 in | D - Race Outside Dia. Max. N/A 5.1250 in | W - Ball Width Max. N/A 4.875 in | H - Race Width Max. N/A 2.437 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 395,648 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ056ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.5000 in | D - Race Outside Dia. Max. N/A 5.5000 in | W - Ball Width Max. N/A 5.250 in | H - Race Width Max. N/A 2.625 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 458,592 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ056ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.5000 in | D - Race Outside Dia. Max. N/A 5.5000 in | W - Ball Width Max. N/A 5.250 in | H - Race Width Max. N/A 2.625 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 458,592 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ060ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 3.7500 in | D - Race Outside Dia. Max. N/A 5.8750 in | W - Ball Width Max. N/A 5.625 in | H - Race Width Max. N/A 2.812 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 530,528 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ060ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 3.7500 in | D - Race Outside Dia. Max. N/A 5.8750 in | W - Ball Width Max. N/A 5.625 in | H - Race Width Max. N/A 2.812 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 530,528 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ064ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 4.0000 in | D - Race Outside Dia. Max. N/A 6.2500 in | W - Ball Width Max. N/A 6.000 in | H - Race Width Max. N/A 3.000 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 595,720 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ064ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 4.0000 in | D - Race Outside Dia. Max. N/A 6.2500 in | W - Ball Width Max. N/A 6.000 in | H - Race Width Max. N/A 3.000 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 595,720 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ072ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 4.5000 in | D - Race Outside Dia. Max. N/A 7.0000 in | W - Ball Width Max. N/A 6.750 in | H - Race Width Max. N/A 3.375 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 764,320 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ072ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 4.5000 in | D - Race Outside Dia. Max. N/A 7.0000 in | W - Ball Width Max. N/A 6.750 in | H - Race Width Max. N/A 3.375 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 764,320 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ080ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 5.0000 in | D - Race Outside Dia. Max. N/A 7.7500 in | W - Ball Width Max. N/A 7.500 in | H - Race Width Max. N/A 3.750 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 932,920 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ080ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 5.0000 in | D - Race Outside Dia. Max. N/A 7.7500 in | W - Ball Width Max. N/A 7.500 in | H - Race Width Max. N/A 3.750 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 932,920 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ096ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 6.0000 in | D - Race Outside Dia. Max. N/A 8.7500 in | W - Ball Width Max. N/A 8.250 in | H - Race Width Max. N/A 4.125 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 1,168,960 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GEWZ096ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 6.0000 in | D - Race Outside Dia. Max. N/A 8.7500 in | W - Ball Width Max. N/A 8.250 in | H - Race Width Max. N/A 4.125 in | a - Misalign. Angle N/A 5 º | Radial Static Limit Load Capacity N/A 1,168,960 lb |
CAD
N/A
|
Add To Cart
Request Quote |