Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Inch Spherical Bearings
>
Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing GEZ..ET-2RS Spherical Plain Bearings - Inch - Sealed - PTFE Lined
For CAD models and more information, click Directly on the part number below.
larger image
Ball - 52100 steel - heat treated - hard chrome plated.
Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
Note:
The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Results Per Page :
25
50
100
200
Results 1 - 21 of 21
Unit of Measure:
Imperial
Metric
Both
1
Part Number
B - Ball Bore Max.
D - Outside Diameter Max.
W - Ball Width Max.
H - Race Width Max.
a - Misalignment Angle
Radial Static Limit Load
CAD
GEZ012ET-2RS
.7500
in
1.2500
in
.656
in
.562
in
6
º
26,302 lbs
GEZ014ET-2RS
.8750
in
1.4375
in
.765
in
.656
in
6
º
35,968 lbs
GEZ016ET-2RS
1.0000
in
1.6250
in
.875
in
.750
in
6
º
56,200 lbs
GEZ020ET-2RS
1.2500
in
2.0000
in
1.093
in
.937
in
6
º
87,672 lbs
GEZ022ET-2RS
1.3750
in
2.1875
in
1.187
in
1.031
in
6
º
103,408 lbs
GEZ024ET-2RS
1.5000
in
2.4375
in
1.312
in
1.125
in
6
º
125,888 lbs
GEZ028ET-2RS
1.7500
in
2.8125
in
1.531
in
1.312
in
6
º
171,972 lbs
GEZ032ET-2RS
2.0000
in
3.1875
in
1.750
in
1.500
in
6
º
224,800 lbs
GEZ036ET-2RS
2.2500
in
3.5625
in
1.969
in
1.687
in
6
º
283,248 lbs
GEZ040ET-2RS
2.5000
in
3.9375
in
2.187
in
1.875
in
6
º
352,936 lbs
GEZ044ET-2RS
2.7500
in
4.3750
in
2.406
in
2.062
in
6
º
422,624 lbs
GEZ048ET-2RS
3.0000
in
4.7500
in
2.625
in
2.250
in
6
º
505,800 lbs
GEZ052ET-2RS
3.2500
in
5.1250
in
2.844
in
2.437
in
6
º
595,720 lbs
GEZ056ET-2RS
3.5000
in
5.5000
in
3.062
in
2.625
in
6
º
690,136 lbs
GEZ060ET-2RS
3.7500
in
5.8750
in
3.281
in
2.812
in
6
º
791,296 lbs
GEZ064ET-2RS
4.0000
in
6.2500
in
3.500
in
3.000
in
6
º
899,200 lbs
GEZ068ET-2RS
4.2500
in
6.6250
in
3.719
in
3.187
in
6
º
1,013,848 lbs
GEZ072ET-2RS
4.5000
in
7.0000
in
3.937
in
3.375
in
6
º
1,139,736 lbs
GEZ076ET-2RS
4.7500
in
7.3750
in
4.156
in
3.562
in
6
º
1,270,120 lbs
GEZ080ET-2RS
5.0000
in
7.7500
in
4.375
in
3.750
in
6
º
1,409,496 lbs
GEZ096ET-2RS
6.0000
in
8.7500
in
4.750
in
4.125
in
5
º
1,753,440 lbs
Results 1 - 21 of 21
1
<