Part Number |
Description |
Coupling Size |
Number of Pieces |
Nominal Torque |
Max. Torque |
Max. Angular Misalignment (per single disc pack) |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|
69790493822 | Description N/A 90-6-DISC PACK KIT | Coupling Size N/A 90-6 | Number of Pieces N/A 13 | Nominal Torque N/A 2100 in·lb240 N·m | Max. Torque N/A 4200 in·lb480 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
69790491429 | Description N/A 110-6-DISC PACK KIT | Coupling Size N/A 110-6 | Number of Pieces N/A 13 | Nominal Torque N/A 5100 in·lb575 N·m | Max. Torque N/A 10200 in·lb1150 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
69790491438 | Description N/A 132-6-DISC PACK KIT | Coupling Size N/A 132-6 | Number of Pieces N/A 13 | Nominal Torque N/A 9700 in·lb1100 N·m | Max. Torque N/A 19200 in·lb2200 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
69790491446 | Description N/A 158-6-DISC PACK KIT | Coupling Size N/A 158-6 | Number of Pieces N/A 13 | Nominal Torque N/A 17700 in·lb2000 N·m | Max. Torque N/A 35400 in·lb4000 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
69790491453 | Description N/A 185-6-DISC PACK KIT | Coupling Size N/A 185-6 | Number of Pieces N/A 13 | Nominal Torque N/A 29200 in·lb3300 N·m | Max. Torque N/A 58400 in·lb6600 N·m | Max. Angular Misalignment (per single disc pack) N/A 1.50 º |
Add To Cart
Request Quote |
69790491458 | Description N/A 202-6-DISC PACK KIT | Coupling Size N/A 202-6 | Number of Pieces N/A 13 | Nominal Torque N/A 40700 in·lb4600 N·m | Max. Torque N/A 81400 in·lb9200 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790491463 | Description N/A 228-6-DISC PACK KIT | Coupling Size N/A 228-6 | Number of Pieces N/A 13 | Nominal Torque N/A 62000.00 in·lb7000.00 N·m | Max. Torque N/A 123900.00 in·lb14000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790491468 | Description N/A 255-6-DISC PACK KIT | Coupling Size N/A 255-6 | Number of Pieces N/A 13 | Nominal Torque N/A 90300.00 in·lb10200.00 N·m | Max. Torque N/A 180600.00 in·lb20400.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790491471 | Description N/A 278-6-DISC PACK KIT | Coupling Size N/A 278-6 | Number of Pieces N/A 13 | Nominal Torque N/A 125700.00 in·lb14200.00 N·m | Max. Torque N/A 251400.00 in·lb28400.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790491474 | Description N/A 302-6-DISC PACK KIT | Coupling Size N/A 302-6 | Number of Pieces N/A 13 | Nominal Torque N/A 177000 in·lb20200.00 N·m | Max. Torque N/A 354000.00 in·lb40000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790492653 | Description N/A 325-6-DISC PACK KIT | Coupling Size N/A 325-6 | Number of Pieces N/A 13 | Nominal Torque N/A 221300 in·lb25000 N·m | Max. Torque N/A 442600 in·lb50000 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790493039 | Description N/A 380-6-DISC PACK KIT | Coupling Size N/A 380-6 | Number of Pieces N/A 13 | Nominal Torque N/A 374400.00 in·lb42300.00 N·m | Max. Torque N/A 749000.00 in·lb84600.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790496985 | Description N/A 410-6-DISC PACK KIT | Coupling Size N/A 410-6 | Number of Pieces N/A 13 | Nominal Torque N/A 505400.00 in·lb57100.00 N·m | Max. Torque N/A 1011000.00 in·lb114200.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790496983 | Description N/A 440-6-DISC PACK KIT | Coupling Size N/A 440-6 | Number of Pieces N/A 13 | Nominal Torque N/A 650500.00 in·lb73500.00 N·m | Max. Torque N/A 1301000.00 in·lb147000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 1 º |
Add To Cart
Request Quote |
69790492164 | Description N/A 278-8-DISC PACK KIT | Coupling Size N/A 278-8 | Number of Pieces N/A 17 | Nominal Torque N/A 177000 in·lb20000 N·m | Max. Torque N/A 354000.00 in·lb40000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 0.50 º |
Add To Cart
Request Quote |
69790492165 | Description N/A 302-8-DISC PACK KIT | Coupling Size N/A 302-8 | Number of Pieces N/A 17 | Nominal Torque N/A 265500.00 in·lb30000.00 N·m | Max. Torque N/A 531000.00 in·lb60000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 0.50 º |
Add To Cart
Request Quote |
69790496283 | Description N/A 325-8-DISC PACK KIT | Coupling Size N/A 325-8 | Number of Pieces N/A 17 | Nominal Torque N/A 327500.00 in·lb37000.00 N·m | Max. Torque N/A 655000.00 in·lb74000.00 N·m | Max. Angular Misalignment (per single disc pack) N/A 0.50 º |
Add To Cart
Request Quote |