Part Number |
Description |
Size |
Length thru Bore (Dimensions LTB1/LTB2) |
Dimension FD |
Overall Length |
Nominal Torque |
Peak Torque |
Max. Bore (Dimensions ID1/ID2) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 69790497726 | Description N/A SU90-6-CP-RSBXRSB | Size N/A 90-6 | Length thru Bore (Dimensions LTB1/LTB2) N/A 1.570 in39.88 mm | Dimension FD N/A 3.540 in90.00 mm | Overall Length N/A 3.44 in88.00 mm | Nominal Torque N/A 2100 in·lb | Peak Torque N/A 4200 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.5 in38 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790498642 | Description N/A SU110-6-CP-RSBXRSB | Size N/A 110-6 | Length thru Bore (Dimensions LTB1/LTB2) N/A 1.97 in50.04 mm | Dimension FD N/A 4.330 in110.00 mm | Overall Length N/A 4.270 in108 mm | Nominal Torque N/A 5100 in·lb | Peak Torque N/A 10200 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 1.810 in46.00 mm | CAD N/A |
Add To Cart
Request Quote |