Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Size

Length thru Bore (Dimensions LTB1/LTB2)

Dimension FD

Overall Length

Nominal Torque

Peak Torque

Max. Bore (Dimensions ID1/ID2)

CAD

SU90-6-CP-RSBXRSB N/A 90-6 N/A 1.570 in39.88 mm N/A 3.540 in90.00 mm N/A 3.44 in88.00 mm N/A 2100 in·lb N/A 4200 in·lb N/A 1.5 in38 mm N/A CAD Icon (for items table)
SU110-6-CP-RSBXRSB N/A 110-6 N/A 1.97 in50.04 mm N/A 4.330 in110.00 mm N/A 4.270 in108 mm N/A 5100 in·lb N/A 10200 in·lb N/A 1.810 in46.00 mm N/A
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1