Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    SX-6 Type Hubs without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > SX Type (Two Disc Pack) > SX-6 Type Hubs without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

SX-6 Type Hubs without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
    The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.





 DOWNLOADS 

Disc Coupling Catalog
(PDF, 0KB)

SX-6 Bolt Design Installation Instructions
(PDF, 0KB)

SX-6 Bolt Design Installation Video

SU Type Disc Coupling Installation Guide
(PDF, 0KB)

SU Type Disc Coupling Installation Video

Add To Cart Request Quote
   
  Results 1 - 2 of 2 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Keyway Size

Length thru Bore

Torque

CAD

69790497645 SX228-6-HUB-3-1/2-NKW 3 1/2 in No Keyway 3.940 in
100.08
mm
62000.00 in·lb
69790411826 SX255-6-HUB-2-1/2-MOD SLD1500 LTB 2 1/2 in No Keyway 2.65 in
67.31
mm
90300.00 in·lb
  Results 1 - 2 of 2 1 
<