Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    Note: SX Type Hubs are interchangeable for both the SU and SX style disc couplings (but not SXC style).
    The SU Type coupling has a single flex plane, and is comprised of a single disc pack kit with two hubs. It is suitable for angular and axial misalignment only. Two SU couplings are often combined with a shaft to make a floating shaft coupling. The shaft can be hollow for long light weight floating shaft couplings.
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Keyway Size

Part Number

Bore Size 

Keyway Size

Length thru Bore

Torque

CAD

SX228-6-HUB-3-1/2-NKW N/A 3 1/2 in N/A No Keyway N/A 3.940 in100.08 mm N/A 62000.00 in·lb N/A CAD Icon (for items table)
SX255-6-HUB-2-1/2-MOD SLD1500 LTB N/A 2 1/2 in N/A No Keyway N/A 2.65 in67.31 mm N/A 90300.00 in·lb N/A CAD Icon (for items table)
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1