Part Number |
Description |
Bore Size |
Keyway Size |
Length thru Bore |
Torque |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 69790497645 | Description N/A SX228-6-HUB-3-1/2-NKW | Bore Size N/A 3 1/2 in | Keyway Size N/A No Keyway | Length thru Bore N/A 3.940 in100.08 mm | Torque N/A 62000.00 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790411826 | Description N/A SX255-6-HUB-2-1/2-MOD SLD1500 LTB | Bore Size N/A 2 1/2 in | Keyway Size N/A No Keyway | Length thru Bore N/A 2.65 in67.31 mm | Torque N/A 90300.00 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |