SX-6 Type Complete Couplings - Rough Stock Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Disc Couplings
>
SX Type (Two Disc Pack)
>
SX-6 Type Complete Couplings - Rough Stock Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
SX-6 Type Complete Couplings - Rough Stock Bores
For CAD models and more information, click Directly on the part number below.
The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
larger image
larger image
DOWNLOADS
Disc Coupling Catalog
(PDF, 0KB)
SX-6 Bolt Design Installation Instructions
(PDF, 0KB)
SX-6 Bolt Design Installation Video
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Keyway Sizes (W x D)
Dimension FD
Overall Length
Nominal Torque
CAD
69790494074
SX110-6-CP-RSBXRSB-BSE=5.5
No Keyway
4.330
in
110.00
mm
9.440
in
189.00
mm
5100
in·lb
69790493146
SX132-6-CP-RSBXRSB-BSE=4.25
No Keyway
5.200
in
132.00
mm
8.970
in
132.00
mm
9700
in·lb
69790492501
SX158-6-CP-RSBXRSB-BSE=4.875
No Keyway
6.220
in
158.00
mm
10.400
in
264.00
mm
17700
in·lb
69790499876
SX158-6-CP-RSBXRSB-BSE=7.50
No Keyway
6.220
in
158.00
mm
13.020
in
264.00
mm
17700
in·lb
69790499526
SX228-6-CP-RSBXRSB-BSE=9-5/8
No Keyway
8.980
in
228.00
mm
17.510
in
375.00
mm
62000.00
in·lb
N/A
69790497878
SX202-6-CP-RSBX2-3/4-BSE=6.25
No Keyway
N/A
N/A
N/A
N/A
69790499129
SXFA202-6-CP-RSBX8X.890-BSE=10"-OAL
No Keyway
N/A
N/A
N/A
N/A
Results 1 - 7 of 7
1
<