Part Number |
Description |
Keyway Sizes (W x D) |
Dimension FD |
Overall Length |
Nominal Torque |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 69790494074 | Description N/A SX110-6-CP-RSBXRSB-BSE=5.5 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 4.330 in110.00 mm | Overall Length N/A 9.440 in189.00 mm | Nominal Torque N/A 5100 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790493146 | Description N/A SX132-6-CP-RSBXRSB-BSE=4.25 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 5.200 in132.00 mm | Overall Length N/A 8.970 in132.00 mm | Nominal Torque N/A 9700 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790492501 | Description N/A SX158-6-CP-RSBXRSB-BSE=4.875 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 6.220 in158.00 mm | Overall Length N/A 10.400 in264.00 mm | Nominal Torque N/A 17700 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790499876 | Description N/A SX158-6-CP-RSBXRSB-BSE=7.50 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 6.220 in158.00 mm | Overall Length N/A 13.020 in264.00 mm | Nominal Torque N/A 17700 in·lb |
CAD
N/A
|
Add To Cart
Request Quote |
| 69790499526 | Description N/A SX228-6-CP-RSBXRSB-BSE=9-5/8 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A 8.980 in228.00 mm | Overall Length N/A 17.510 in375.00 mm | Nominal Torque N/A 62000.00 in·lb | CAD N/A |
Add To Cart
Request Quote |
| 69790497878 | Description N/A SX202-6-CP-RSBX2-3/4-BSE=6.25 | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A | Overall Length N/A | Nominal Torque N/A | CAD N/A |
Add To Cart
Request Quote |
| 69790499129 | Description N/A SXFA202-6-CP-RSBX8X.890-BSE=10"-OAL | Keyway Sizes (W x D) N/A No Keyway | Dimension FD N/A | Overall Length N/A | Nominal Torque N/A | CAD N/A |
Add To Cart
Request Quote |