Part Number |
Description |
Bore Size |
Size |
Keyway Size (W x D) |
External Keyways |
Length thru Bore |
Nominal Torque |
Dimension FD |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 69790498855 | Description N/A SX202-6-HUB-2-13/16-3/4X3/8KW-EXT KW | Bore Size N/A 2 13/16 in | Size N/A 202-6 | Keyway Size (W x D) N/A 3/4 x 3/8 in | External Keyways N/A 1/2 (external flange keyways) in | Length thru Bore N/A 3.540 in89.92 mm | Nominal Torque N/A 40700 in·lb | Dimension FD N/A 7.950 in202.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 69790498854 | Description N/A SX202-6-HUB-3-3/8-7/8X7/16KW-EXT KW | Bore Size N/A 3 3/8 in | Size N/A 202-6 | Keyway Size (W x D) N/A 7/8 x 7/16 in | External Keyways N/A 1/2 (external hub keyways) in | Length thru Bore N/A 3.540 in89.92 mm | Nominal Torque N/A 40700 in·lb | Dimension FD N/A 7.950 in202.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |