All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Mini Soft Style Couplings (MSF Series)
>
MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores
>
View Items
MSF Series - Mini Soft Set Screw Style Coupling Hubs - Metric Bores
Check up to five results to perform an action.
The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock loads. The simple design of the coupling ensures ease of assembly, installation and reliable performance. No special tools are needed for installation or removal. No lubrication is needed, and once installed and aligned correctly, no maintenance is required.
The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.
The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.
When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 19 of 19
1
Part Number
Description
Bore Size
Coupling Size
Keyway Size
Length thru Bore
Overall Coupling Length
Nominal Torque
68514458042
MSF16-HUB-3MM-NKW
3.00
mm
MSF16
No Keyway
0.315
in
8.00
mm
1.063
in
27.00
mm
4.40
in·lb
68514458043
MSF16-HUB-4MM-NKW
4.00
mm
MSF16
No Keyway
0.315
in
8.00
mm
1.063
in
27.00
mm
4.40
in·lb
68514458044
MSF16-HUB-5MM-NKW
5.00
mm
MSF16
No Keyway
0.315
in
8.00
mm
1.063
in
27.00
mm
4.40
in·lb
68514458045
MSF16-HUB-6MM-NKW
6.00
mm
MSF16
No Keyway
0.315
in
8.00
mm
1.063
in
27.00
mm
4.40
in·lb
68514458046
MSF16-HUB-8MM-NKW
8.00
mm
MSF16
No Keyway
0.315
in
8.00
mm
1.063
in
27.00
mm
4.40
in·lb
68514458052
MSF20-HUB-5MM-NKW
5.00
mm
MSF20
No Keyway
0.394
in
10.00
mm
1.339
in
34.00
mm
8.90
in·lb
68514458053
MSF20-HUB-6MM-NKW
6.00
mm
MSF20
No Keyway
0.394
in
10.00
mm
1.339
in
34.00
mm
8.90
in·lb
68514458054
MSF20-HUB-8MM-NKW
8.00
mm
MSF20
No Keyway
0.394
in
10.00
mm
1.339
in
34.00
mm
8.90
in·lb
68514458055
MSF20-HUB-10MM-NKW
10.00
mm
MSF20
No Keyway
0.394
in
10.00
mm
1.339
in
34.00
mm
8.90
in·lb
68514458061
MSF25-HUB-6MM-NKW
6.00
mm
MSF25
No Keyway
0.472
in
12.00
mm
1.614
in
41.00
mm
13.30
in·lb
68514458062
MSF25-HUB-8MM-NKW
8.00
mm
MSF25
No Keyway
0.472
in
12.00
mm
1.614
in
41.00
mm
13.30
in·lb
68514458063
MSF25-HUB-10MM-NKW
10.00
mm
MSF25
No Keyway
0.472
in
12.00
mm
1.614
in
41.00
mm
13.30
in·lb
68514458064
MSF25-HUB-11MM-NKW
11.00
mm
MSF25
No Keyway
0.472
in
12.00
mm
1.614
in
41.00
mm
13.30
in·lb
68514458065
MSF25-HUB-12MM-NKW
12.00
mm
MSF25
No Keyway
0.472
in
12.00
mm
1.614
in
41.00
mm
13.30
in·lb
68514458070
MSF32-HUB-8MM-NKW
8.00
mm
MSF32
No Keyway
0.551
in
14.00
mm
1.890
in
48.00
mm
26.60
in·lb
68514458071
MSF32-HUB-10MM-NKW
10.00
mm
MSF32
No Keyway
0.551
in
14.00
mm
1.890
in
48.00
mm
26.60
in·lb
68514458072
MSF32-HUB-11MM-NKW
11.00
mm
MSF32
No Keyway
0.551
in
14.00
mm
1.890
in
48.00
mm
26.60
in·lb
68514458073
MSF32-HUB-12MM-NKW
12.00
mm
MSF32
No Keyway
0.551
in
14.00
mm
1.890
in
48.00
mm
26.60
in·lb
68514458074
MSF32-HUB-14MM-NKW
14.00
mm
MSF32
No Keyway
0.551
in
14.00
mm
1.890
in
48.00
mm
26.60
in·lb
Results 1 - 19 of 19
1