Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size |
Length thru Bore |
Overall Coupling Length |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514458042 | Description N/A MSF16-HUB-3MM-NKW | Bore Size N/A 3.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458043 | Description N/A MSF16-HUB-4MM-NKW | Bore Size N/A 4.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458044 | Description N/A MSF16-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458045 | Description N/A MSF16-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458046 | Description N/A MSF16-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458052 | Description N/A MSF20-HUB-5MM-NKW | Bore Size N/A 5.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458053 | Description N/A MSF20-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458054 | Description N/A MSF20-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458055 | Description N/A MSF20-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458061 | Description N/A MSF25-HUB-6MM-NKW | Bore Size N/A 6.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458062 | Description N/A MSF25-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458063 | Description N/A MSF25-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458064 | Description N/A MSF25-HUB-11MM-NKW | Bore Size N/A 11.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458065 | Description N/A MSF25-HUB-12MM-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458070 | Description N/A MSF32-HUB-8MM-NKW | Bore Size N/A 8.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514458071 | Description N/A MSF32-HUB-10MM-NKW | Bore Size N/A 10.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514458072 | Description N/A MSF32-HUB-11MM-NKW | Bore Size N/A 11.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514458073 | Description N/A MSF32-HUB-12MM-NKW | Bore Size N/A 12.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514458074 | Description N/A MSF32-HUB-14MM-NKW | Bore Size N/A 14.00 mm | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |