Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Soft Style Couplings (MSF Series) > MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


    The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock loads. The simple design of the coupling ensures ease of assembly, installation and reliable performance. No special tools are needed for installation or removal. No lubrication is needed, and once installed and aligned correctly, no maintenance is required.

    The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.

    The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.

    When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 16 of 16 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size

Length thru Bore

Overall Coupling Length

Nominal Torque

68514458038 MSF16-HUB-1/8-NKW 1/8 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458039 MSF16-HUB-3/16-NKW 3/16 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458040 MSF16-HUB-1/4-NKW 1/4 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458041 MSF16-HUB-5/16-NKW 5/16 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458048 MSF20-HUB-3/16-NKW 3/16 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458049 MSF20-HUB-1/4-NKW 1/4 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458050 MSF20-HUB-5/16-NKW 5/16 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458051 MSF20-HUB-3/8-NKW 3/8 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458057 MSF25-HUB-1/4-NKW 1/4 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458058 MSF25-HUB-5/16-NKW 5/16 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458059 MSF25-HUB-3/8-NKW 3/8 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458060 MSF25-HUB-7/16-NKW 7/16 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458067 MSF32-HUB-3/8-NKW 3/8 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
68514458068 MSF32-HUB-7/16-NKW 7/16 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
68514458069 MSF32-HUB-1/2-NKW 1/2 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
68514459457 MSF32-HUB-5/16-NKW 5/16 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
  Results 1 - 16 of 16 1 
<