All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Soft Style Couplings (MSF Series) > MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores > View Items  

MSF Series - Mini Soft Set Screw Style Coupling Hubs - Inch (Imperial) Bores

Check up to five results to perform an action.


    The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock loads. The simple design of the coupling ensures ease of assembly, installation and reliable performance. No special tools are needed for installation or removal. No lubrication is needed, and once installed and aligned correctly, no maintenance is required.

    The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.

    The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.

    When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size

Length thru Bore

Overall Coupling Length

Nominal Torque

68514458038 MSF16-HUB-1/8-NKW 1/8 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458039 MSF16-HUB-3/16-NKW 3/16 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458040 MSF16-HUB-1/4-NKW 1/4 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458041 MSF16-HUB-5/16-NKW 5/16 in MSF16 No Keyway 0.315 in
8.00
mm
1.063 in
27.00
mm
4.40 in·lb
68514458048 MSF20-HUB-3/16-NKW 3/16 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458049 MSF20-HUB-1/4-NKW 1/4 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458050 MSF20-HUB-5/16-NKW 5/16 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458051 MSF20-HUB-3/8-NKW 3/8 in MSF20 No Keyway 0.394 in
10.00
mm
1.339 in
34.00
mm
8.90 in·lb
68514458057 MSF25-HUB-1/4-NKW 1/4 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458058 MSF25-HUB-5/16-NKW 5/16 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458059 MSF25-HUB-3/8-NKW 3/8 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458060 MSF25-HUB-7/16-NKW 7/16 in MSF25 No Keyway 0.472 in
12.00
mm
1.614 in
41.00
mm
13.30 in·lb
68514458067 MSF32-HUB-3/8-NKW 3/8 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
68514458068 MSF32-HUB-7/16-NKW 7/16 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
68514458069 MSF32-HUB-1/2-NKW 1/2 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
68514459457 MSF32-HUB-5/16-NKW 5/16 in MSF32 No Keyway 0.551 in
14.00
mm
1.890 in
48.00
mm
26.60 in·lb
  Results 1 - 16 of 16 1