Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size |
Length thru Bore |
Overall Coupling Length |
Nominal Torque |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514458038 | Description N/A MSF16-HUB-1/8-NKW | Bore Size N/A 1/8 in | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458039 | Description N/A MSF16-HUB-3/16-NKW | Bore Size N/A 3/16 in | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458040 | Description N/A MSF16-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458041 | Description N/A MSF16-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A MSF16 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.315 in8.00 mm | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb |
Add To Cart
Request Quote |
| 68514458048 | Description N/A MSF20-HUB-3/16-NKW | Bore Size N/A 3/16 in | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458049 | Description N/A MSF20-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458050 | Description N/A MSF20-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458051 | Description N/A MSF20-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A MSF20 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.394 in10.00 mm | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb |
Add To Cart
Request Quote |
| 68514458057 | Description N/A MSF25-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458058 | Description N/A MSF25-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458059 | Description N/A MSF25-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458060 | Description N/A MSF25-HUB-7/16-NKW | Bore Size N/A 7/16 in | Coupling Size N/A MSF25 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.472 in12.00 mm | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb |
Add To Cart
Request Quote |
| 68514458067 | Description N/A MSF32-HUB-3/8-NKW | Bore Size N/A 3/8 in | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514458068 | Description N/A MSF32-HUB-7/16-NKW | Bore Size N/A 7/16 in | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514458069 | Description N/A MSF32-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |
| 68514459457 | Description N/A MSF32-HUB-5/16-NKW | Bore Size N/A 5/16 in | Coupling Size N/A MSF32 | Keyway Size N/A No Keyway | Length thru Bore N/A 0.551 in14.00 mm | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb |
Add To Cart
Request Quote |