Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    MSF Series - Mini Soft Coupling Center Sleeves
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Motion Control Couplings > Mini Soft Style Couplings (MSF Series) > MSF Series - Mini Soft Coupling Center Sleeves > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

MSF Series - Mini Soft Coupling Center Sleeves

For CAD models and more information, click Directly on the part number below.


    The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock loads. The simple design of the coupling ensures ease of assembly, installation and reliable performance. No special tools are needed for installation or removal. No lubrication is needed, and once installed and aligned correctly, no maintenance is required.

    The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.

    The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.

    When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.





 DOWNLOADS 

Motion Control Coupling Catalog
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Set Screw Size

Coupling Size

Overall Coupling Length

Nominal Torque

Max Speed

Torsional Stiffness

68514458037 MSF16-CENTER MEMBER M3 MSF16 1.063 in
27.00
mm
4.40 in·lb 2400.00 rpm 27.00 in·lb/rad
68514458047 MSF20-CENTER MEMBER M3 MSF20 1.339 in
34.00
mm
8.90 in·lb 1900.00 rpm 80.00 in·lb/rad
68514458056 MSF25-CENTER MEMBER M4 MSF25 1.614 in
41.00
mm
13.30 in·lb 1500.00 rpm 106.00 in·lb/rad
68514458066 MSF32-CENTER MEMBER M4 MSF32 1.890 in
48.00
mm
26.60 in·lb 1200.00 rpm 266.00 in·lb/rad
  Results 1 - 4 of 4 1 
<