All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Motion Control Couplings
>
Mini Soft Style Couplings (MSF Series)
>
MSF Series - Mini Soft Coupling Center Sleeves
>
View Items
MSF Series - Mini Soft Coupling Center Sleeves
Check up to five results to perform an action.
The Lovejoy Mini Soft coupling provides protection from misalignment, vibration and shock loads. The simple design of the coupling ensures ease of assembly, installation and reliable performance. No special tools are needed for installation or removal. No lubrication is needed, and once installed and aligned correctly, no maintenance is required.
The Mini Soft coupling design is comprised of three parts. Two hubs with internal teeth engage an elastomeric flexible center, or sleeve, with external teeth. Misalignment and torsional shock loads are absorbed by shear deflection in the center sleeve element.
The shear characteristic of the coupling is very well suited to absorb impact. The Lovejoy Mini Soft coupling is designed with tooth contact which provides more surfaces carrying the load resulting in less wear at any one point, and torque that flows more smoothly. Additionally, the coupling allows for axial freedom which results in easier assembly and spacing of shafts. This feature is particularly useful in reducing thrust loads on bearings.
When operating within its rating, the coupling is torsionally stiff and will not react with twist during operation. The Polyurethane center member sleeve is known for its toughness and resistance to abrasion, and also provides for good damping and shock load capabilities. The MSF coupling consists of two hubs and one center member.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
DOWNLOADS
Motion Control Coupling Catalog
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 4 of 4
1
Part Number
Description
Set Screw Size
Coupling Size
Overall Coupling Length
Nominal Torque
Max Speed
Torsional Stiffness
68514458037
MSF16-CENTER MEMBER
M3
MSF16
1.063
in
27.00
mm
4.40
in·lb
2400.00
rpm
27.00
in·lb/rad
68514458047
MSF20-CENTER MEMBER
M3
MSF20
1.339
in
34.00
mm
8.90
in·lb
1900.00
rpm
80.00
in·lb/rad
68514458056
MSF25-CENTER MEMBER
M4
MSF25
1.614
in
41.00
mm
13.30
in·lb
1500.00
rpm
106.00
in·lb/rad
68514458066
MSF32-CENTER MEMBER
M4
MSF32
1.890
in
48.00
mm
26.60
in·lb
1200.00
rpm
266.00
in·lb/rad
Results 1 - 4 of 4
1