Part Number |
Description |
Set Screw Size |
Coupling Size |
Overall Coupling Length |
Nominal Torque |
Max Speed |
Torsional Stiffness |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514458037 | Description N/A MSF16-CENTER MEMBER | Set Screw Size N/A M3 | Coupling Size N/A MSF16 | Overall Coupling Length N/A 1.063 in27.00 mm | Nominal Torque N/A 4.40 in·lb | Max Speed N/A 2400.00 rpm | Torsional Stiffness N/A 27.00 in·lb/rad |
Add To Cart
Request Quote |
| 68514458047 | Description N/A MSF20-CENTER MEMBER | Set Screw Size N/A M3 | Coupling Size N/A MSF20 | Overall Coupling Length N/A 1.339 in34.00 mm | Nominal Torque N/A 8.90 in·lb | Max Speed N/A 1900.00 rpm | Torsional Stiffness N/A 80.00 in·lb/rad |
Add To Cart
Request Quote |
| 68514458056 | Description N/A MSF25-CENTER MEMBER | Set Screw Size N/A M4 | Coupling Size N/A MSF25 | Overall Coupling Length N/A 1.614 in41.00 mm | Nominal Torque N/A 13.30 in·lb | Max Speed N/A 1500.00 rpm | Torsional Stiffness N/A 106.00 in·lb/rad |
Add To Cart
Request Quote |
| 68514458066 | Description N/A MSF32-CENTER MEMBER | Set Screw Size N/A M4 | Coupling Size N/A MSF32 | Overall Coupling Length N/A 1.890 in48.00 mm | Nominal Torque N/A 26.60 in·lb | Max Speed N/A 1200.00 rpm | Torsional Stiffness N/A 266.00 in·lb/rad |
Add To Cart
Request Quote |