All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 260
«
6
7
8
9
10
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
GYE55KRRB SGT
55
mm
3.9370
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GYAE55RRB
55
mm
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Narrow Shroud
GYAE55RR
55
mm
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Cylindrical OD
Narrow Shroud
YAE55RRB
55
mm
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YAE55RR
55
mm
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GY1203KRRB SGT
2 3/16
in
3.9370
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GYA203RRB
2 3/16
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Narrow Shroud
GYA203RR
2 3/16
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA203RRB
2 3/16
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA203RR
2 3/16
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
ER35
2 3/16
in
3.9370
in
100
mm
2.188
in
55.560
mm
6570
lbf
29170.8
N
10800
lbf
47952
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYM1203KRRB
2 3/16
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GY1204KRRB SGT
2 1/4
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GY1205KRRB
2.3125
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GYE60KRRB SGT
60
mm
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GY1206KRRB
2 3/8
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
GY1207KRRB SGT
2 7/16
in
4.331
in
110
mm
2.562
in
65.07
mm
8080
lbf
35900
N
13100
lbf
58200
N
Relubricatable
Spherical OD
Shroud Seal
ER39
2 7/16
in
4.331
in
110
mm
2.563
in
65.090
mm
8080
lbf
35875.2
N
13100
lbf
58164
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYM1207KRRB
2 7/16
in
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
GYM1208KRRB
2 1/2
in
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
GY1210KRRB
2.6250
in
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
GY1211KRRB
2 11/16
in
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
GYM1211KRRB
2 11/16
in
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
GY1212KRRB
2 3/4
in
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
GYE70KRRB
70
mm
4.921
in
125
mm
2.75
in
69.85
mm
9890
lbf
44000
N
15500
lbf
69000
N
Relubricatable
Spherical OD
Shroud Seal
Results 226 - 250 of 260
«
6
7
8
9
10
»