Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 251 - 260 of 260 Unit of Measure: Imperial Metric Both « 11 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1214KRRB 2.8750 in 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal
GY1215KRRB 2 15/16 in 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal
ER47 2 15/16 in 5.118 in
130
mm
3.063 in
77.79
mm
10100 lbf
44844
N
15500 lbf
68820
N
Relubricatable Cylindrical OD Narrow Shroud
GYM1215KRRB 2 15/16 in 5.512 in
140
mm
3.063 in
77.8
mm
12200 lbf
54200
N
17900 lbf
79400
N
Relubricatable Spherical OD Shroud Seal
GYE75KRRB 75 mm 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal
GYM1300KRRB 3 in 5.512 in
140
mm
3.063 in
77.8
mm
12200 lbf
54200
N
17900 lbf
79400
N
Relubricatable Spherical OD Shroud Seal
ER51 3 3/16 in 5.511 in
140
mm
3.063 in
77.79
mm
12200 lbf
54168
N
17900 lbf
79476
N
Relubricatable Cylindrical OD Narrow Shroud
ER55 3 7/16 in 5.9050 in
150
mm
3.375 in
85.72
mm
13900 lbf
61716
N
20900 lbf
92796
N
Relubricatable Cylindrical OD Narrow Shroud
GYM1307KRRB 3 7/16 in 6.299 in
160
mm
3.781 in
96
mm
16100 lbf
71500
N
23900 lbf
106400
N
Relubricatable Spherical OD Shroud Seal
GYM1315KRRB 3 15/16 in 7.480 in
190
mm
4.625 in
117.48
mm
23500 lbf
104400
N
33200 lbf
147500
N
Relubricatable Spherical OD Shroud Seal
  Results 251 - 260 of 260 « 11 
<