All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 260 of 260
«
11
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
GY1214KRRB
2.8750
in
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
GY1215KRRB
2 15/16
in
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
ER47
2 15/16
in
5.118
in
130
mm
3.063
in
77.79
mm
10100
lbf
44844
N
15500
lbf
68820
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYM1215KRRB
2 15/16
in
5.512
in
140
mm
3.063
in
77.8
mm
12200
lbf
54200
N
17900
lbf
79400
N
Relubricatable
Spherical OD
Shroud Seal
GYE75KRRB
75
mm
5.118
in
130
mm
3.063
in
77.8
mm
10100
lbf
44800
N
15500
lbf
68900
N
Relubricatable
Spherical OD
Shroud Seal
GYM1300KRRB
3
in
5.512
in
140
mm
3.063
in
77.8
mm
12200
lbf
54200
N
17900
lbf
79400
N
Relubricatable
Spherical OD
Shroud Seal
ER51
3 3/16
in
5.511
in
140
mm
3.063
in
77.79
mm
12200
lbf
54168
N
17900
lbf
79476
N
Relubricatable
Cylindrical OD
Narrow Shroud
ER55
3 7/16
in
5.9050
in
150
mm
3.375
in
85.72
mm
13900
lbf
61716
N
20900
lbf
92796
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYM1307KRRB
3 7/16
in
6.299
in
160
mm
3.781
in
96
mm
16100
lbf
71500
N
23900
lbf
106400
N
Relubricatable
Spherical OD
Shroud Seal
GYM1315KRRB
3 15/16
in
7.480
in
190
mm
4.625
in
117.48
mm
23500
lbf
104400
N
33200
lbf
147500
N
Relubricatable
Spherical OD
Shroud Seal
Results 251 - 260 of 260
«
11