All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 260  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GYE40KRRB TDCF SGT 40 mm 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1108KRRB 1 1/2 in 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE40KRRB 40 mm 3.150 in
80
mm
1.938 in
49.22
mm
4460 lbf
19800
N
8130 lbf
36200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1110KRRB 1 5/8 in 3.346 in
85
mm
1.94 in
49.22
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1111KRRB 1 11/16 in 3.346 in
85
mm
1.94 in
49.22
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1112KRRB 1 3/4 in 3.346 in
85
mm
1.94 in
49.22
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE45KRRB 45 mm 3.346 in
85
mm
1.94 in
49.22
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1115KRRB 1 15/16 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE50KRRB 50 mm 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1200KRRB 2 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1203KRRB 2 3/16 in 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE55KRRB 55 mm 3.9370 in
100
mm
2.187 in
55.55
mm
6570 lbf
29200
N
10800 lbf
48100
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1204KRRB 2 1/4 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1207KRRB 2 7/16 in 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE60KRRB 60 mm 4.331 in
110
mm
2.562 in
65.07
mm
8080 lbf
35900
N
13100 lbf
58200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1211KRRB SGT 2 11/16 in 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE70KRRB SGT 70 mm 4.921 in
125
mm
2.75 in
69.85
mm
9890 lbf
44000
N
15500 lbf
69000
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1215KRRB SGT 2 15/16 in 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE75KRRB SGT 75 mm 5.118 in
130
mm
3.063 in
77.8
mm
10100 lbf
44800
N
15500 lbf
68900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1008KRRB 1/2 in 1.575 in
40
mm
1.078 in
27.38
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA008RRB 1/2 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA008RR 1/2 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA008RRB 1/2 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA008RR 1/2 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER08 1/2 in 1.850 in
47
mm
1.219 in
30.96
mm
1480 lbf
6571.2
N
3190 lbf
14163.6
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
  Results 26 - 50 of 260  1 2 3 4 5 »