51 - 75 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

N/A 0.5625 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 100111096
N/A 15 mm N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
N/A 5/8 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 100140010
N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 101708204
N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 100202383
N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100010297
N/A 5/8 in N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 100010294
N/A 5/8 in N/A 1.8500 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 100140012
N/A 17 mm N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 100010303
N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100010477
N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A
N/A 17 mm N/A 1.575 in40 mm N/A 0.937 in23.8 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 0.6875 in N/A 1.575 in40 mm N/A 1.078 in27.38 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 100153603
N/A 3/4 in N/A 1.8500 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 190001321
N/A 3/4 in N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 101708174
N/A 3/4 in N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 3/4 in N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 101777846
N/A 3/4 in N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 100248242
N/A 3/4 in N/A 1.8500 in47 mm N/A 1.219 in30.96 mm N/A 1480 lbf6571.2 N N/A 3190 lbf14163.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 101708029
N/A 3/4 in N/A 1.8500 in47 mm N/A 0.99 in25.15 mm N/A 200 lbf890 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 101777924
N/A 20 mm N/A 1.8500 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 101777699
N/A 20 mm N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100107862
N/A 20 mm N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 20 mm N/A 1.8500 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A
51 - 75 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »