All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 260  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1009KRRB 9/16 in 1.575 in
40
mm
1.078 in
27.38
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE15KRRB 15 mm 1.575 in
40
mm
1.078 in
27.38
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1010KRRB 5/8 in 1.575 in
40
mm
1.078 in
27.38
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA010RRB 5/8 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA010RR 5/8 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA010RRB 5/8 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA010RR 5/8 in 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER10 5/8 in 1.850 in
47
mm
1.219 in
30.96
mm
1480 lbf
6571.2
N
3190 lbf
14163.6
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GYE17KRRB 17 mm 1.575 in
40
mm
1.078 in
27.38
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYAE17RRB 17 mm 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYAE17RR 17 mm 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YAE17RRB 17 mm 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YAE17RR 17 mm 1.575 in
40
mm
0.937 in
23.8
mm
1070 lbf
4700
N
2380 lbf
10700
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GY1011KRRB 11/16 in 1.575 in
40
mm
1.078 in
27.38
mm
1070 lbf
4700
N
2380 lbf
10700
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1012KRRB SGT 3/4 in 1.850 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA012RRB 3/4 in 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA012RR 3/4 in 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA012RRB 3/4 in 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA012RR 3/4 in 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER12 3/4 in 1.850 in
47
mm
1.219 in
30.96
mm
1480 lbf
6571.2
N
3190 lbf
14163.6
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GKY012RRB 3/4 in 1.850 in
47
mm
0.99 in
25.15
mm
200 lbf
890
N
N/A Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE20KRRB SGT 20 mm 1.850 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYAE20RRB 20 mm 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYAE20RR 20 mm 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YAE20RRB 20 mm 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
  Results 51 - 75 of 260  1 2 3 4 5 »