Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 76 - 100 of 260 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

YAE20RR 20 mm 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GYE20KRRB 20 mm 1.850 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal
GKYE20RRB 20 mm 1.850 in
47
mm
0.99 in
25.15
mm
200 lbf
890
N
N/A Relubricatable Spherical OD Shroud Seal
GY1013KRRB 0.8125 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GY1014KRRB SGT 7/8 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GYA014RRB 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud
GYA014RR 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud
YA014RRB 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Narrow Shroud
YA014RR 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
ER14 7/8 in 2.047 in
52
mm
1.375 in
34.84
mm
1760 lbf
7814.4
N
3490 lbf
15495.6
N
Relubricatable Cylindrical OD Narrow Shroud
GY1015KRRB SGT 15/16 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GYA015RRB 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud
GYA015RR 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud
YA015RRB 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Narrow Shroud
YA015RR 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
ER15 15/16 in 2.047 in
52
mm
1.375 in
34.84
mm
1760 lbf
7814.4
N
3490 lbf
15495.6
N
Relubricatable Cylindrical OD Narrow Shroud
GYE25KRRB SGT 25 mm 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GYAE25RRB 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud
GYAE25RR 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud
YAE25RRB 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Narrow Shroud
YAE25RR 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Narrow Shroud
GKYE25RRB 25 mm 2.047 in
52
mm
1.107 in
28.12
mm
240 lbf
1067
N
N/A Relubricatable Spherical OD Shroud Seal
GY1100KRRB SGT 1 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal
GYA100RRB 1 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud
GYA100RR 1 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud
  Results 76 - 100 of 260  1 2 3 4 5 »  
<