All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 260  1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

YAE20RR 20 mm 1.850 in
47
mm
1.063 in
27
mm
1460 lbf
6500
N
3190 lbf
14200
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GYE20KRRB 20 mm 1.850 in
47
mm
1.252 in
31.8
mm
1460 lbf
6500
N
3190 lbf
14200
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GKYE20RRB 20 mm 1.850 in
47
mm
0.99 in
25.15
mm
200 lbf
890
N
N/A Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1013KRRB 0.8125 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1014KRRB SGT 7/8 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA014RRB 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA014RR 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA014RRB 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA014RR 7/8 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER14 7/8 in 2.047 in
52
mm
1.375 in
34.84
mm
1760 lbf
7814.4
N
3490 lbf
15495.6
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GY1015KRRB SGT 15/16 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA015RRB 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA015RR 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA015RRB 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA015RR 15/16 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER15 15/16 in 2.047 in
52
mm
1.375 in
34.84
mm
1760 lbf
7814.4
N
3490 lbf
15495.6
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GYE25KRRB SGT 25 mm 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYAE25RRB 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYAE25RR 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YAE25RRB 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YAE25RR 25 mm 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GKYE25RRB 25 mm 2.047 in
52
mm
1.107 in
28.12
mm
240 lbf
1067
N
N/A Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1100KRRB SGT 1 in 2.047 in
52
mm
1.372 in
34.85
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA100RRB 1 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA100RR 1 in 2.047 in
52
mm
1.11 in
28.2
mm
1750 lbf
7800
N
3490 lbf
15500
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
  Results 76 - 100 of 260  1 2 3 4 5 »