All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 260
1
2
3
4
5
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
YA100RRB
1
in
2.047
in
52
mm
1.11
in
28.2
mm
1750
lbf
7800
N
3490
lbf
15500
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA100RR
1
in
2.047
in
52
mm
1.11
in
28.2
mm
1750
lbf
7800
N
3490
lbf
15500
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
ER16
1
in
2.047
in
52
mm
1.375
in
34.84
mm
1760
lbf
7814.4
N
3490
lbf
15495.6
N
Relubricatable
Cylindrical OD
Narrow Shroud
GKY100RRB
1
in
2.047
in
52
mm
1.107
in
28.12
mm
240
lbf
1067
N
N/A
Relubricatable
Spherical OD
Shroud Seal
GYM1100KRRB
1
in
2.441
in
62
mm
1.5
in
38.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1101KRRB
1.0625
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GY1102KRRB SGT
1 1/8
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GYA102RRB
1 1/8
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Narrow Shroud
GYA102RR
1 1/8
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA102RRB
1 1/8
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA102RR
1 1/8
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
ER18
1 1/8
in
2.441
in
62
mm
1.547
in
39.12
mm
2530
lbf
1233.2
N
4850
lbf
21534
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYE30KRRB SGT
30
mm
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GYAE30RRB
30
mm
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Narrow Shroud
GYAE30RR
30
mm
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Cylindrical OD
Narrow Shroud
YAE30RRB
30
mm
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YAE30RR
30
mm
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GKYE30RRB
30
mm
2.441
in
62
mm
1.235
in
31.37
mm
350
lbf
1556
N
N/A
Relubricatable
Spherical OD
Shroud Seal
GY1103KRRB SGT
1 3/16
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GYA103RRB
1 3/16
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Narrow Shroud
GYA103RR
1 3/16
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA103RRB
1 3/16
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA103RR
1 3/16
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
ER19
1 3/16
in
2.441
in
62
mm
1.547
in
39.12
mm
2530
lbf
1233.2
N
4850
lbf
21534
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYM1103KRRB
1 3/16
in
2.835
in
72
mm
1.688
in
42.87
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
Results 101 - 125 of 260
1
2
3
4
5
»