Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Add To Cart/Request Quote
N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 2.047 in52 mm N/A 1.107 in28.12 mm N/A 240 lbf1067 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1.0625 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.547 in39.12 mm N/A 2530 lbf1233.2 N N/A 4850 lbf21534 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.441 in62 mm N/A 1.235 in31.37 mm N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.547 in39.12 mm N/A 2530 lbf1233.2 N N/A 4850 lbf21534 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Add To Cart
Request Quote
N/A 1 3/16 in N/A 2.835 in72 mm N/A 1.688 in42.87 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Add To Cart
Request Quote
101 - 125 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »