All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 260
«
6
7
8
9
10
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
GKY103RRB
1 1/5
in
2.441
in
62
mm
1.235
in
31.37
mm
350
lbf
1556
N
N/A
Relubricatable
Spherical OD
Shroud Seal
GY1103KRRB3
1 1/4
in
2.441
in
62
mm
1.539
in
39.1
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Shroud Seal
GYA103RRB2
1 1/4
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Spherical OD
Narrow Shroud
GYA103RR2
1 1/4
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA103RRB2
1 1/4
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA103RR2
1 1/4
in
2.441
in
62
mm
1.28
in
32.5
mm
2530
lbf
11300
N
4850
lbf
21600
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GKY103RRB2
1 1/4
in
2.441
in
62
mm
1.235
in
31.37
mm
350
lbf
1556
N
N/A
Relubricatable
Spherical OD
Shroud Seal
ER20
1 1/4
in
2.834
in
72
mm
1.781
in
45.42
mm
3440
lbf
15273.6
N
6400
lbf
28416
N
Relubricatable
Cylindrical OD
Narrow Shroud
GY1104KRRB SGT
1 1/4
in
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GYA104RRB
1 1/4
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Narrow Shroud
GYA104RR
1 1/4
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA104RRB
1 1/4
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA104RR
1 1/4
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GKY104RRB
1 1/4
in
2.835
in
72
mm
1.444
in
36.68
mm
475
lbf
2112
N
N/A
Relubricatable
Spherical OD
Shroud Seal
GY1105KRRB
1 5/16
in
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
ER22
1 3/8
in
2.834
in
72
mm
1.781
in
45.42
mm
3440
lbf
15273.6
N
6400
lbf
28416
N
Relubricatable
Cylindrical OD
Narrow Shroud
GY1106KRRB SGT
1 3/8
in
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GYA106RRB
1 3/8
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Narrow Shroud
GYA106RR
1 3/8
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA106RRB
1 3/8
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA106RR
1 3/8
in
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GYE35KRRB SGT
35
mm
2.835
in
72
mm
1.788
in
45.41
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Shroud Seal
GYAE35RRB
35
mm
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Spherical OD
Narrow Shroud
GYAE35RR
35
mm
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Relubricatable
Cylindrical OD
Narrow Shroud
YAE35RRB
35
mm
2.835
in
72
mm
1.437
in
36.5
mm
3440
lbf
15300
N
6400
lbf
28500
N
Non-Relubricatable
Spherical OD
Narrow Shroud
Results 126 - 150 of 260
«
6
7
8
9
10
»