All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings > View Items  

Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 260 « 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GYA110RR 1 5/8 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA110RRB 1 5/8 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA110RR 1 5/8 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GY1111KRRB SGT 1 11/16 in 3.346 in
85
mm
1.983 in
50.37
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA111RRB 1 11/16 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA111RR 1 11/16 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA111RRB 1 11/16 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA111RR 1 11/16 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER27 1 11/16 in 3.346 in
85
mm
1.984 in
50.37
mm
4600 lbf
20424
N
8160 lbf
36230.4
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GYM1111KRRB 1 11/16 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1112KRRB SGT 1 3/4 in 3.346 in
85
mm
1.983 in
50.37
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYA112RRB 1 3/4 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYA112RR 1 3/4 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YA112RRB 1 3/4 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YA112RR 1 3/4 in 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
ER28 1 3/4 in 3.346 in
85
mm
1.984 in
50.37
mm
4600 lbf
20424
N
8160 lbf
36230.4
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GYM1112KRRB 1 3/4 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYE45KRRB SGT 45 mm 3.346 in
85
mm
1.983 in
50.37
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GYAE45RRB 45 mm 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
GYAE45RR 45 mm 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
YAE45RRB 45 mm 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Spherical OD Narrow Shroud CAD Icon (for items table)
YAE45RR 45 mm 3.346 in
85
mm
1.654 in
42
mm
4600 lbf
20500
N
8160 lbf
36300
N
Non-Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
GY1113KRRB 1.8125 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
GY1114KRRB 1 7/8 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23200
N
8740 lbf
38900
N
Relubricatable Spherical OD Shroud Seal CAD Icon (for items table)
ER30 1 7/8 in 3.543 in
90
mm
2.031 in
51.59
mm
5210 lbf
23132.4
N
8740 lbf
38805.6
N
Relubricatable Cylindrical OD Narrow Shroud CAD Icon (for items table)
  Results 176 - 200 of 260 « 6 7 8 9 10 »