201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 190001480
N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100009401
N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A
N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23132.4 N N/A 8740 lbf38805.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 100250299
N/A 1 15/16 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 101708218
N/A 50 mm N/A 3.5430 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 190001485
N/A 50 mm N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100009886
N/A 50 mm N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 50 mm N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A
N/A 50 mm N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100009402
N/A 2 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.5430 in90 mm N/A 1.744 in44.3 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.5430 in90 mm N/A 2.031 in51.59 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 101708044
N/A 2 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 101708113
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A 100010391
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.937 in100 mm N/A 1.835 in46.6 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A
N/A 2 in N/A 3.937 in100 mm N/A 2.188 in55.560 mm N/A 6570 lbf29170.8 N N/A 10800 lbf47952 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A N/A 100010087
N/A 2.0625 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 100123830
N/A 2.1250 in N/A 3.937 in100 mm N/A 2.187 in55.55 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A 100140156
201 - 225 of 260 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »