All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
>
View Items
Fafnir® Wide Inner Ring Setscrew Locking Ball Bearings
Check up to five results to perform an action.
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 201 - 225 of 260
«
6
7
8
9
10
»
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
Lubrication Type
O.D. Type
Seal Type
CAD
GY1115KRRB SGT
1 15/16
in
3.543
in
90
mm
2.031
in
51.59
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Shroud Seal
GYA115RRB
1 15/16
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Narrow Shroud
GYA115RR
1 15/16
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA115RRB
1 15/16
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA115RR
1 15/16
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
ER31
1 15/16
in
3.543
in
90
mm
2.031
in
51.59
mm
5210
lbf
23132.4
N
8740
lbf
38805.6
N
Relubricatable
Cylindrical OD
Narrow Shroud
GYM1115KRRB
1 15/16
in
3.9370
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GYE50KRRB SGT
50
mm
3.543
in
90
mm
2.031
in
51.59
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Shroud Seal
GYAE50RRB
50
mm
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Narrow Shroud
GYAE50RR
50
mm
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Cylindrical OD
Narrow Shroud
YAE50RRB
50
mm
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YAE50RR
50
mm
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GYA115RRB2
2
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Narrow Shroud
GYA115RR2
2
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA115RRB2
2
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA115RR2
2
in
3.543
in
90
mm
1.744
in
44.3
mm
5210
lbf
23200
N
8740
lbf
38900
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
GY1115KRRB3
2
in
3.543
in
90
mm
2.031
in
51.59
mm
5210
lbf
23200
N
8740
lbf
38900
N
Relubricatable
Spherical OD
Shroud Seal
GY1200KRRB SGT
2
in
3.9370
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GYA200RRB
2
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Narrow Shroud
GYA200RR
2
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Cylindrical OD
Narrow Shroud
YA200RRB
2
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Non-Relubricatable
Spherical OD
Narrow Shroud
YA200RR
2
in
3.9370
in
100
mm
1.835
in
46.6
mm
6570
lbf
29200
N
10800
lbf
48100
N
Non-Relubricatable
Cylindrical OD
Narrow Shroud
ER32
2
in
3.9370
in
100
mm
2.188
in
55.560
mm
6570
lbf
29170.8
N
10800
lbf
47952
N
Relubricatable
Cylindrical OD
Narrow Shroud
GY1201KRRB
2.0625
in
3.9370
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
GY1202KRRB
2 1/8
in
3.9370
in
100
mm
2.187
in
55.55
mm
6570
lbf
29200
N
10800
lbf
48100
N
Relubricatable
Spherical OD
Shroud Seal
Results 201 - 225 of 260
«
6
7
8
9
10
»