All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Insert Ball Bearings
>
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
>
View Items
UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
Check up to five results to perform an action.
● The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
● The set screw mounting feature is ideal for reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 52
1
2
3
Part Number
Shaft Size d
Outside Diameter
Total Width
Static Load Rating
Dynamic Load Rating
CAD
UC201
12
mm
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC201-8
1/2
in
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC202
15
mm
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC202-10
5/8
in
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC203
17
mm
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC204-12
3/4
in
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC204
20
mm
1.850
in
47
mm
1.22
in
31
mm
1495
lbf
6650
N
2878
lbf
12800
N
UC205-14
7/8
in
2.047
in
52
mm
1.343
in
34.1
mm
1765
lbf
7850
N
3147
lbf
14000
N
UC205-15
15/16
in
2.047
in
52
mm
1.343
in
34.1
mm
1765
lbf
7850
N
3147
lbf
14000
N
UC205
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1765
lbf
7850
N
3147
lbf
14000
N
UC205-16
1
in
2.047
in
52
mm
1.343
in
34.1
mm
1765
lbf
7850
N
3147
lbf
14000
N
UC206-18
1 1/8
in
2.441
in
62
mm
1.5
in
38.1
mm
2540
lbf
11300
N
4385
lbf
19500
N
UC206
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2540
lbf
11300
N
4385
lbf
19500
N
UC206-19
1 3/16
in
2.441
in
62
mm
1.5
in
38.1
mm
2540
lbf
11300
N
4385
lbf
19500
N
UC206-20
1 1/4
in
2.441
in
62
mm
1.5
in
38.1
mm
2540
lbf
11300
N
4385
lbf
19500
N
UC207-20
1 1/4
in
2.835
in
72
mm
1.689
in
42.9
mm
3462
lbf
15400
N
5778
lbf
25700
N
UC207-21
1 5/16
in
2.835
in
72
mm
1.689
in
42.9
mm
3462
lbf
15400
N
5778
lbf
25700
N
UC207-22
1 3/8
in
2.835
in
72
mm
1.689
in
42.9
mm
3462
lbf
15400
N
5778
lbf
25700
N
UC207
35
mm
2.835
in
72
mm
1.689
in
42.9
mm
3462
lbf
15400
N
5778
lbf
25700
N
UC207-23
1 7/16
in
2.835
in
72
mm
1.689
in
42.9
mm
3462
lbf
15400
N
5778
lbf
25700
N
UC208-24
1 1/2
in
3.150
in
80
mm
1.937
in
49.2
mm
4002
lbf
17800
N
6542
lbf
29100
N
UC208-25
1 9/16
in
3.150
in
80
mm
1.937
in
49.2
mm
4002
lbf
17800
N
6542
lbf
29100
N
UC208
40
mm
3.150
in
80
mm
1.937
in
49.2
mm
4002
lbf
17800
N
6542
lbf
29100
N
UC209-26
1 5/8
in
3.346
in
85
mm
1.937
in
49.2
mm
4788
lbf
21300
N
7666
lbf
34100
N
UC209-27
1 11/16
in
3.346
in
85
mm
1.937
in
49.2
mm
4788
lbf
21300
N
7666
lbf
34100
N
Results 1 - 25 of 52
1
2
3