All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking > View Items  

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

Check up to five results to perform an action.



●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 52 1 2 3 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UC201 12 mm 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC201-8 1/2 in 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC202 15 mm 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC202-10 5/8 in 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC203 17 mm 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC204-12 3/4 in 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC204 20 mm 1.850 in
47
mm
1.22 in
31
mm
1495 lbf
6650
N
2878 lbf
12800
N
CAD Icon (for items table)
UC205-14 7/8 in 2.047 in
52
mm
1.343 in
34.1
mm
1765 lbf
7850
N
3147 lbf
14000
N
CAD Icon (for items table)
UC205-15 15/16 in 2.047 in
52
mm
1.343 in
34.1
mm
1765 lbf
7850
N
3147 lbf
14000
N
CAD Icon (for items table)
UC205 25 mm 2.047 in
52
mm
1.343 in
34.1
mm
1765 lbf
7850
N
3147 lbf
14000
N
CAD Icon (for items table)
UC205-16 1 in 2.047 in
52
mm
1.343 in
34.1
mm
1765 lbf
7850
N
3147 lbf
14000
N
CAD Icon (for items table)
UC206-18 1 1/8 in 2.441 in
62
mm
1.5 in
38.1
mm
2540 lbf
11300
N
4385 lbf
19500
N
CAD Icon (for items table)
UC206 30 mm 2.441 in
62
mm
1.5 in
38.1
mm
2540 lbf
11300
N
4385 lbf
19500
N
CAD Icon (for items table)
UC206-19 1 3/16 in 2.441 in
62
mm
1.5 in
38.1
mm
2540 lbf
11300
N
4385 lbf
19500
N
CAD Icon (for items table)
UC206-20 1 1/4 in 2.441 in
62
mm
1.5 in
38.1
mm
2540 lbf
11300
N
4385 lbf
19500
N
CAD Icon (for items table)
UC207-20 1 1/4 in 2.835 in
72
mm
1.689 in
42.9
mm
3462 lbf
15400
N
5778 lbf
25700
N
CAD Icon (for items table)
UC207-21 1 5/16 in 2.835 in
72
mm
1.689 in
42.9
mm
3462 lbf
15400
N
5778 lbf
25700
N
CAD Icon (for items table)
UC207-22 1 3/8 in 2.835 in
72
mm
1.689 in
42.9
mm
3462 lbf
15400
N
5778 lbf
25700
N
CAD Icon (for items table)
UC207 35 mm 2.835 in
72
mm
1.689 in
42.9
mm
3462 lbf
15400
N
5778 lbf
25700
N
CAD Icon (for items table)
UC207-23 1 7/16 in 2.835 in
72
mm
1.689 in
42.9
mm
3462 lbf
15400
N
5778 lbf
25700
N
CAD Icon (for items table)
UC208-24 1 1/2 in 3.150 in
80
mm
1.937 in
49.2
mm
4002 lbf
17800
N
6542 lbf
29100
N
CAD Icon (for items table)
UC208-25 1 9/16 in 3.150 in
80
mm
1.937 in
49.2
mm
4002 lbf
17800
N
6542 lbf
29100
N
CAD Icon (for items table)
UC208 40 mm 3.150 in
80
mm
1.937 in
49.2
mm
4002 lbf
17800
N
6542 lbf
29100
N
CAD Icon (for items table)
UC209-26 1 5/8 in 3.346 in
85
mm
1.937 in
49.2
mm
4788 lbf
21300
N
7666 lbf
34100
N
CAD Icon (for items table)
UC209-27 1 11/16 in 3.346 in
85
mm
1.937 in
49.2
mm
4788 lbf
21300
N
7666 lbf
34100
N
CAD Icon (for items table)
  Results 1 - 25 of 52 1 2 3