All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking > View Items  

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

Check up to five results to perform an action.



●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 52 1 2 3 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UC209-28 1 3/4 in 3.346 in
85
mm
1.937 in
49.2
mm
4788 lbf
21300
N
7666 lbf
34100
N
CAD Icon (for items table)
UC209 45 mm 3.346 in
85
mm
1.937 in
49.2
mm
4788 lbf
21300
N
7666 lbf
34100
N
CAD Icon (for items table)
UC210-30 1 7/8 in 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
CAD Icon (for items table)
UC210-31 1 15/16 in 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
CAD Icon (for items table)
UC210 50 mm 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
CAD Icon (for items table)
UC210-32 2 in 3.543 in
90
mm
2.031 in
51.6
mm
5238 lbf
23300
N
7891 lbf
35100
N
CAD Icon (for items table)
UC211-32 2 in 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
CAD Icon (for items table)
UC211-34 2 1/8 in 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
CAD Icon (for items table)
UC211 55 mm 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
CAD Icon (for items table)
UC211-35 2 3/16 in 3.9370 in
100
mm
2.189 in
55.6
mm
6609 lbf
29400
N
9757 lbf
43400
N
CAD Icon (for items table)
UC212-36 2 1/4 in 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
CAD Icon (for items table)
UC212 60 mm 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
CAD Icon (for items table)
UC212-38 2 3/8 in 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
CAD Icon (for items table)
UC212-39 2 7/16 in 4.331 in
110
mm
2.563 in
65.1
mm
8138 lbf
36200
N
11780 lbf
52400
N
CAD Icon (for items table)
UC213-40 2 1/2 in 4.724 in
120
mm
2.563 in
65.1
mm
9015 lbf
40100
N
12859 lbf
57200
N
CAD Icon (for items table)
UC213 65 mm 4.724 in
120
mm
2.563 in
65.1
mm
9015 lbf
40100
N
12859 lbf
57200
N
CAD Icon (for items table)
UC214-44 2 3/4 in 4.921 in
125
mm
2.937 in
74.6
mm
9914 lbf
44100
N
13983 lbf
62200
N
CAD Icon (for items table)
UC214 70 mm 4.921 in
125
mm
2.937 in
74.6
mm
9914 lbf
44100
N
13983 lbf
62200
N
CAD Icon (for items table)
UC215-47 2 15/16 in 5.118 in
130
mm
3.063 in
77.8
mm
10858 lbf
48300
N
15152 lbf
67400
N
CAD Icon (for items table)
UC215 75 mm 5.118 in
130
mm
3.063 in
77.8
mm
10858 lbf
48300
N
15152 lbf
67400
N
CAD Icon (for items table)
UC215-48 3 in 5.118 in
130
mm
3.063 in
77.8
mm
10858 lbf
48300
N
15152 lbf
67400
N
CAD Icon (for items table)
UC216-50 3.1250 in 5.512 in
140
mm
3.252 in
82.6
mm
11915 lbf
53000
N
16344 lbf
72700
N
CAD Icon (for items table)
UC216 80 mm 5.512 in
140
mm
3.252 in
82.6
mm
11915 lbf
53000
N
16344 lbf
72700
N
CAD Icon (for items table)
UC217-52 3 1/4 in 5.906 in
150
mm
3.374 in
85.7
mm
13916 lbf
61900
N
18884 lbf
84000
N
CAD Icon (for items table)
UC217 85 mm 5.906 in
150
mm
3.374 in
85.7
mm
13916 lbf
61900
N
18884 lbf
84000
N
CAD Icon (for items table)
  Results 26 - 50 of 52 1 2 3