Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.



●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.




Add To Cart Request Quote
   
  Results 51 - 52 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UC218-56 3 1/2 in 6.299 in
160
mm
3.78 in
96
mm
16074 lbf
71500
N
21604 lbf
96100
N
UC218 90 mm 6.299 in
160
mm
3.78 in
96
mm
16074 lbf
71500
N
21604 lbf
96100
N
  Results 51 - 52 of 52 1 2 3 
<