Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Insert Ball Bearings > UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

UC 200 Wide Inner Ring Ball Bearings - Set Screw Locking

For CAD models and more information, click Directly on the part number below.



●   The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
●   The set screw mounting feature is ideal for reversing load applications.
●   Bearing prelubricated and ready for immediate installation.
●   The wide inner ring provides effective shaft support for a broad range of industrial applications.
●   The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
●   An external steel flinger provides additional protection from contamination.
●   The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
●   UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.




Add To Cart Request Quote
   
  Results 1 - 25 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UC201 12 mm 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC201-8 0.5000 in 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC202 15 mm 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC202-10 0.6250 in 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC203 17 mm 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC204-12 0.7500 in 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC204 20 mm 47 mm
1.850
in
31 mm
1.22
in
6650 N
1495
lbf
12800 N
2878
lbf
UC205-14 0.8750 in 52 mm
2.047
in
34.1 mm
1.343
in
7850 N
1765
lbf
14000 N
3147
lbf
UC205-15 0.9375 in 52 mm
2.047
in
34.1 mm
1.343
in
7850 N
1765
lbf
14000 N
3147
lbf
UC205 25 mm 52 mm
2.047
in
34.1 mm
1.343
in
7850 N
1765
lbf
14000 N
3147
lbf
UC205-16 1.0000 in 52 mm
2.047
in
34.1 mm
1.343
in
7850 N
1765
lbf
14000 N
3147
lbf
UC206-18 1.1250 in 62 mm
2.441
in
38.100 mm
1.5000
in
11300 N
2540
lbf
19500 N
4385
lbf
UC206 30 mm 62 mm
2.441
in
38.100 mm
1.5000
in
11300 N
2540
lbf
19500 N
4385
lbf
UC206-19 1.1875 in 62 mm
2.441
in
38.100 mm
1.5000
in
11300 N
2540
lbf
19500 N
4385
lbf
UC206-20 1.2500 in 62 mm
2.441
in
38.100 mm
1.5000
in
11300 N
2540
lbf
19500 N
4385
lbf
UC207-20 1.2500 in 72 mm
2.835
in
42.9 mm
1.689
in
15400 N
3462
lbf
25700 N
5778
lbf
UC207-21 1.3125 in 72 mm
2.835
in
42.9 mm
1.689
in
15400 N
3462
lbf
25700 N
5778
lbf
UC207-22 1.3750 in 72 mm
2.835
in
42.9 mm
1.689
in
15400 N
3462
lbf
25700 N
5778
lbf
UC207 35 mm 72 mm
2.835
in
42.9 mm
1.689
in
15400 N
3462
lbf
25700 N
5778
lbf
UC207-23 1 7/16 in 72 mm
2.835
in
42.9 mm
1.689
in
15400 N
3462
lbf
25700 N
5778
lbf
UC208-24 1 1/2 in 80 mm
3.150
in
49.2 mm
1.937
in
17800 N
4002
lbf
29100 N
6542
lbf
UC208-25 1.5625 in 80 mm
3.150
in
49.2 mm
1.937
in
17800 N
4002
lbf
29100 N
6542
lbf
UC208 40 mm 80 mm
3.150
in
49.2 mm
1.937
in
17800 N
4002
lbf
29100 N
6542
lbf
UC209-26 1 5/8 in 85 mm
3.3460
in
49.2 mm
1.937
in
21300 N
4788
lbf
34100 N
7666
lbf
UC209-27 1 11/16 in 85 mm
3.3460
in
49.2 mm
1.937
in
21300 N
4788
lbf
34100 N
7666
lbf
  Results 1 - 25 of 52 1 2 3 
<