All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Inch Accessories - Locknut and Lockplate > View Items  

Inch Accessories - Locknut and Lockplate

Check up to five results to perform an action.


  • The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 25 1 

Part Number

Bearing Bore

Major Diameter

Threads No. per Inch

Diameter S-3

Locknut

Lockplate

CAD

N 048-P 48 240 mm 239.83 mm
9.442
in
6 233.36 mm
9 3/16
in
N 048 P 48 CAD Icon (for items table)
N 052-P 52 260 mm 258.88 mm
10.192
in
6 252.41 mm
9 15/16
in
N 052 P 52 CAD Icon (for items table)
N 056-P 56 280 mm 279.5 mm
11.004
in
6 273.05 mm
10 3/4
in
N 056 P 56 CAD Icon (for items table)
N 060-P 60 300 mm 299.34 mm
11.785
in
6 292.10 mm
11 1/2
in
N 060 P 60 CAD Icon (for items table)
N 064-P 64 320 mm 319.07 mm
12.562
in
6 312.74 mm
12 5/16
in
N 064 P 64 CAD Icon (for items table)
N 068-P 68 340 mm 338.81 mm
13.339
in
5 331.79 mm
13 1/16
in
N 068 P 68 CAD Icon (for items table)
N 072-P 72 360 mm 359.92 mm
14.17
in
5 350.84 mm
13 13/16
in
N 072 P 72 CAD Icon (for items table)
N 076-P 76 380 mm 379.91 mm
14.957
in
5 371.48 mm
14 5/8
in
N 076 P 76 CAD Icon (for items table)
N 080-P 80 400 mm 399.92 mm
15.745
in
5 390.53 mm
15 3/8
in
N 080 P 80 CAD Icon (for items table)
N 084-P 84 420 mm 419.91 mm
16.532
in
5 411.16 mm
16 3/16
in
N 084 P 84 CAD Icon (for items table)
N 088-P 88 440 mm 439.9 mm
17.319
in
5 431.8 mm
17
in
N 088 P 88 CAD Icon (for items table)
N 092-P 92 460 mm 459.92 mm
18.107
in
5 450.85 mm
17 3/4
in
N 092 P 92 CAD Icon (for items table)
N 096-P 96 480 mm 479.91 mm
18.894
in
5 469.9 mm
18 1/2
in
N 096 P 96 CAD Icon (for items table)
N 500-P 500 500 mm 499.92 mm
19.682
in
5 489 mm
19 1/4
in
N 500 P 500 CAD Icon (for items table)
N 530-P 530 530 mm 530.02 mm
20.867
in
4 517.5 mm
20 3/8
in
N 530 P 530 CAD Icon (for items table)
N 560-P 560 560 mm 560.02 mm
22.048
in
4 549.3 mm
21 5/8
in
N 560 P 560 CAD Icon (for items table)
N 600-P 600 600 mm 600.02 mm
23.623
in
4 587.4 mm
23 1/8
in
N 600 P 600 CAD Icon (for items table)
N 630-P 630 630 mm 630.02 mm
24.804
in
4 619.1 mm
24 3/8
in
N 630 P 630 CAD Icon (for items table)
N 670-P 670 670 mm 670.03 mm
26.379
in
4 657.2 mm
25 7/8
in
N 670 P 670 CAD Icon (for items table)
N 710-P 710 710 mm 710.21 mm
27.961
in
3 695.3 mm
27 3/8
in
N 710 P 710 CAD Icon (for items table)
N 750-P 750 750 mm 750.21 mm
29.536
in
3 736.6 mm
29
in
N 750 P 750 CAD Icon (for items table)
N 800-P 800 800 mm 800.2 mm
31.504
in
3 787.4 mm
31
in
N 800 P 800 CAD Icon (for items table)
N 850-P 850 850 mm 850.21 mm
33.473
in
3 835 mm
32 7/8
in
N 850 P 850 CAD Icon (for items table)
N 900-P 900 900 mm 900.2 mm
35.441
in
3 885.8 mm
34 7/8
in
N 900 P 900 CAD Icon (for items table)
N 950-P 950 950 mm 950.21 mm
37.41
in
3 933.5 mm
36 3/4
in
N 950 P 950 CAD Icon (for items table)
  Results 1 - 25 of 25 1