All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Inch Accessories - Locknut and Lockplate
>
View Items
Inch Accessories - Locknut and Lockplate
Check up to five results to perform an action.
The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
Other dimensions and tolerances related to shaft configurations are also shown.
Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 25
1
Part Number
Bearing Bore
Major Diameter
Threads No. per Inch
Diameter S-3
Locknut
Lockplate
CAD
N 048-P 48
240
mm
239.83
mm
9.442
in
6
233.36
mm
9 3/16
in
N 048
P 48
N 052-P 52
260
mm
258.88
mm
10.192
in
6
252.41
mm
9 15/16
in
N 052
P 52
N 056-P 56
280
mm
279.5
mm
11.004
in
6
273.05
mm
10 3/4
in
N 056
P 56
N 060-P 60
300
mm
299.34
mm
11.785
in
6
292.10
mm
11 1/2
in
N 060
P 60
N 064-P 64
320
mm
319.07
mm
12.562
in
6
312.74
mm
12 5/16
in
N 064
P 64
N 068-P 68
340
mm
338.81
mm
13.339
in
5
331.79
mm
13 1/16
in
N 068
P 68
N 072-P 72
360
mm
359.92
mm
14.17
in
5
350.84
mm
13 13/16
in
N 072
P 72
N 076-P 76
380
mm
379.91
mm
14.957
in
5
371.48
mm
14 5/8
in
N 076
P 76
N 080-P 80
400
mm
399.92
mm
15.745
in
5
390.53
mm
15 3/8
in
N 080
P 80
N 084-P 84
420
mm
419.91
mm
16.532
in
5
411.16
mm
16 3/16
in
N 084
P 84
N 088-P 88
440
mm
439.9
mm
17.319
in
5
431.8
mm
17
in
N 088
P 88
N 092-P 92
460
mm
459.92
mm
18.107
in
5
450.85
mm
17 3/4
in
N 092
P 92
N 096-P 96
480
mm
479.91
mm
18.894
in
5
469.9
mm
18 1/2
in
N 096
P 96
N 500-P 500
500
mm
499.92
mm
19.682
in
5
489
mm
19 1/4
in
N 500
P 500
N 530-P 530
530
mm
530.02
mm
20.867
in
4
517.5
mm
20 3/8
in
N 530
P 530
N 560-P 560
560
mm
560.02
mm
22.048
in
4
549.3
mm
21 5/8
in
N 560
P 560
N 600-P 600
600
mm
600.02
mm
23.623
in
4
587.4
mm
23 1/8
in
N 600
P 600
N 630-P 630
630
mm
630.02
mm
24.804
in
4
619.1
mm
24 3/8
in
N 630
P 630
N 670-P 670
670
mm
670.03
mm
26.379
in
4
657.2
mm
25 7/8
in
N 670
P 670
N 710-P 710
710
mm
710.21
mm
27.961
in
3
695.3
mm
27 3/8
in
N 710
P 710
N 750-P 750
750
mm
750.21
mm
29.536
in
3
736.6
mm
29
in
N 750
P 750
N 800-P 800
800
mm
800.2
mm
31.504
in
3
787.4
mm
31
in
N 800
P 800
N 850-P 850
850
mm
850.21
mm
33.473
in
3
835
mm
32 7/8
in
N 850
P 850
N 900-P 900
900
mm
900.2
mm
35.441
in
3
885.8
mm
34 7/8
in
N 900
P 900
N 950-P 950
950
mm
950.21
mm
37.41
in
3
933.5
mm
36 3/4
in
N 950
P 950
Results 1 - 25 of 25
1