All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HA Adapter Sleeve for Inch Shaft > View Items  

Metric HA Adapter Sleeve for Inch Shaft

Check up to five results to perform an action.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 63 of 63 1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HA3040 7.1875 in
182.56
mm
120 mm 240 mm KML40 MBL40 HMV 40 CAD Icon (for items table)
HA3140 7.1875 in
182.56
mm
150 mm 250 mm KM40 MB40 HMV 40 CAD Icon (for items table)
HA2340 7.1875 in
182.56
mm
176 mm 250 mm KM40 MB40 HMV 40 CAD Icon (for items table)
HA3044 7.9375 in
201.61
mm
126 mm 260 mm HM 3044 MS 3044 HMV 44 CAD Icon (for items table)
HA3144 7.9375 in
201.61
mm
161 mm 280 mm HM44T MB 44 HMV 44 CAD Icon (for items table)
HA3048 8 15/16 in
227.01
mm
133 mm 290 mm HM 3048 MS 3048 HMV 48 CAD Icon (for items table)
HA3052 9 7/16 in
239.71
mm
145 mm 310 mm HM 3052 MS 3052 HMV 52 CAD Icon (for items table)
HA3056 10 7/16 in
265.11
mm
152 mm 330 mm HM 3056 MS 3056 HMV 56 CAD Icon (for items table)
HA3060 10 15/16 in
277.81
mm
168 mm 360 mm HM 3060 MS 3060 HMV 60 CAD Icon (for items table)
HA3064 11 15/16 in
303.21
mm
171 mm 380 mm HM 3064 MS 3064 HMV 64 CAD Icon (for items table)
HA3068 12 7/16 in
315.91
mm
187 mm 400 mm HM 3068 MS 3068 HMV 68 CAD Icon (for items table)
HA3072 13 7/16 in
341.31
mm
188 mm 420 mm HM 3072 MS 3072 HMV 72 CAD Icon (for items table)
HA3076 13 15/16 in
354.01
mm
193 mm 450 mm HM 3076 MS 3076 HMV 76 CAD Icon (for items table)
  Results 51 - 63 of 63 1 2 3