All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HA Adapter Sleeve for Inch Shaft > View Items  

Metric HA Adapter Sleeve for Inch Shaft

Check up to five results to perform an action.


  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 63 1 2 3 

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

HA306 0.9375 in
23.81
mm
31 mm 45 mm KM6 MB6 N/A CAD Icon (for items table)
HA307 1.1875 in
30.16
mm
35 mm 52 mm KM7 MB7 N/A CAD Icon (for items table)
HA308 1 5/16 in
33.34
mm
36 mm 58 mm KM8 MB8 N/A CAD Icon (for items table)
HA2308 1 5/16 in
33.34
mm
46 mm 58 mm KM8 MB8 N/A CAD Icon (for items table)
HA309 1.4375 in
36.51
mm
39 mm 65 mm KM9 MB9 N/A CAD Icon (for items table)
HA2309 1.4375 in
36.51
mm
50 mm 65 mm KM9 MB9 N/A CAD Icon (for items table)
HA310 1.6875 in
42.86
mm
42 mm 70 mm KM10 MB10 HMV 10 CAD Icon (for items table)
HA2310 1.6875 in
42.86
mm
55 mm 70 mm KM10 MB10 HMV 10 CAD Icon (for items table)
HA311 1.9375 in
49.21
mm
45 mm 75 mm KM11 MB11 HMV 11 CAD Icon (for items table)
HA2311 1.9375 in
49.21
mm
59 mm 75 mm KM11 MB11 HMV 11 CAD Icon (for items table)
HA313 2.1875 in
55.56
mm
50 mm 85 mm KM13 MB13 HMV 13 CAD Icon (for items table)
HA2313 2.1875 in
55.56
mm
65 mm 85 mm KM13 MB13 HMV 13 CAD Icon (for items table)
HA315 2.4375 in
61.91
mm
55 mm 98 mm KM15 MB15 HMV 15 CAD Icon (for items table)
HA2315 2.4375 in
61.91
mm
73 mm 98 mm KM15 MB15 HMV 15 CAD Icon (for items table)
HA316 2.6875 in
68.26
mm
59 mm 105 mm KM16 MB16 HMV 16 CAD Icon (for items table)
HA2316 2.6875 in
68.26
mm
78 mm 105 mm KM16 MB16 HMV 16 CAD Icon (for items table)
HA317 2.9375 in
74.61
mm
63 mm 110 mm KM17 MB17 HMV 17 CAD Icon (for items table)
HA2317 2.9375 in
74.61
mm
82 mm 110 mm KM17 MB17 HMV 17 CAD Icon (for items table)
HA318 3.1875 in
80.96
mm
65 mm 120 mm KM18 MB18 HMV 18 CAD Icon (for items table)
HA2318 3.1875 in
80.96
mm
86 mm 120 mm KM18 MB18 HMV 18 CAD Icon (for items table)
HA320 3.4375 in
87.31
mm
71 mm 130 mm KM20 MB20 HMV 20 CAD Icon (for items table)
HA3120 3.4375 in
87.31
mm
76 mm 130 mm KM20 MB20 HMV 20 CAD Icon (for items table)
HA2320 3.4375 in
87.31
mm
97 mm 130 mm KM20 MB20 HMV 20 CAD Icon (for items table)
HA322 3.9375 in
100.01
mm
77 mm 145 mm KM22 MB22 HMV 22 CAD Icon (for items table)
HA3122 3.9375 in
100.01
mm
81 mm 145 mm KM22 MB22 HMV 22 CAD Icon (for items table)
  Results 1 - 25 of 63 1 2 3