Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
|---|---|---|---|---|---|---|---|
| HE305 | d1 N/A 0.75 in19.05 mm | L N/A 29 mm | D3 N/A 38 mm | Locknut N/A KM5 | Lockwasher and Lockplates N/A MB5 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE2305 | d1 N/A 0.75 in19.05 mm | L N/A 35 mm | D3 N/A 38 mm | Locknut N/A KM5 | Lockwasher and Lockplates N/A MB5 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE306 | d1 N/A 1 in25.4 mm | L N/A 31 mm | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE2306 | d1 N/A 1 in25.4 mm | L N/A 38 mm | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HS2307 | d1 N/A 1.125 in28.58 mm | L N/A 43 mm | D3 N/A 52 mm | Locknut N/A KM7 | Lockwasher and Lockplates N/A MB7 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE308 | d1 N/A 1.25 in31.75 mm | L N/A 36 mm | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE2308 | d1 N/A 1.25 in31.75 mm | L N/A 46 mm | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE309 | d1 N/A 1.5 in38.1 mm | L N/A 39 mm | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE2309 | d1 N/A 1.5 in38.1 mm | L N/A 50 mm | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A |
CAD
N/A |
| HE310 | d1 N/A 1.75 in44.45 mm | L N/A 42 mm | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV 10 |
CAD
N/A |
| HE2310 | d1 N/A 1.75 in44.45 mm | L N/A 55 mm | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV 10 |
CAD
N/A |
| HE311 | d1 N/A 2 in50.8 mm | L N/A 45 mm | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV 11 |
CAD
N/A |
| HE2311 | d1 N/A 2 in50.8 mm | L N/A 59 mm | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV 11 |
CAD
N/A |
| HS2312 | d1 N/A 2.125 in53.98 mm | L N/A 62 mm | D3 N/A 80 mm | Locknut N/A KM12 | Lockwasher and Lockplates N/A MB12 | Appropriate Hydraulic Nut N/A HMV 12 |
CAD
N/A |
| HE313 | d1 N/A 2.25 in57.15 mm | L N/A 50 mm | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV 13 |
CAD
N/A |
| HE2313 | d1 N/A 2.25 in57.15 mm | L N/A 65 mm | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV 13 |
CAD
N/A |
| HE315 | d1 N/A 2.5 in63.5 mm | L N/A 55 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV 15 |
CAD
N/A |
| HE2315 | d1 N/A 2.5 in63.5 mm | L N/A 73 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV 15 |
CAD
N/A |
| HE316 | d1 N/A 2.75 in69.85 mm | L N/A 59 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV 16 |
CAD
N/A |
| HE2316 | d1 N/A 2.75 in69.85 mm | L N/A 78 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV 16 |
CAD
N/A |
| HE317 | d1 N/A 3 in76.2 mm | L N/A 63 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV 17 |
CAD
N/A |
| HE2317 | d1 N/A 3 in76.2 mm | L N/A 82 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV 17 |
CAD
N/A |
| HE318 | d1 N/A 3.25 in82.55 mm | L N/A 65 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV 18 |
CAD
N/A |
| HE319 | d1 N/A 3.25 in82.55 mm | L N/A 68 mm | D3 N/A 125 mm | Locknut N/A KM19 | Lockwasher and Lockplates N/A MB19 | Appropriate Hydraulic Nut N/A HMV 19 |
CAD
N/A |
| HE2318 | d1 N/A 3.25 in82.55 mm | L N/A 86 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV 18 |
CAD
N/A |