Part Number |
Threads B |
C |
D |
E |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HMV 138 | Threads B N/A Tr690x6 | C N/A 850 mm | D N/A 77 mm | E N/A 830 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 842 cm² |
CAD
N/A ![]() |
HMV 142 | Threads B N/A Tr710x7 | C N/A 870 mm | D N/A 78 mm | E N/A 850 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 877 cm² |
CAD
N/A ![]() |
HMV 146 | Threads B N/A Tr730x7 | C N/A 885 mm | D N/A 79 mm | E N/A 875 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 900 cm² |
CAD
N/A ![]() |
HMV 150 | Threads B N/A Tr750x7 | C N/A 915 mm | D N/A 79 mm | E N/A 894 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 970 cm² |
CAD
N/A ![]() |
HMV 160 | Threads B N/A Tr800x7 | C N/A 970 mm | D N/A 80 mm | E N/A 948 mm | Piston Length of Travel N/A 25 mm | Piston Area N/A 1040 cm² |
CAD
N/A ![]() |
HMV 170 | Threads B N/A Tr850x7 | C N/A 1020 mm | D N/A 83 mm | E N/A 1000 mm | Piston Length of Travel N/A 26 mm | Piston Area N/A 1146 cm² |
CAD
N/A ![]() |
HMV 180 | Threads B N/A Tr900x7 | C N/A 1070 mm | D N/A 86 mm | E N/A 1052 mm | Piston Length of Travel N/A 30 mm | Piston Area N/A 1240 cm² |
CAD
N/A ![]() |
HMV 190 | Threads B N/A Tr950x8 | C N/A 1125 mm | D N/A 86 mm | E N/A 1106 mm | Piston Length of Travel N/A 30 mm | Piston Area N/A 1356 cm² |
CAD
N/A ![]() |
HMV 200 | Threads B N/A Tr1000x8 | C N/A 1180 mm | D N/A 88 mm | E N/A 1160 mm | Piston Length of Travel N/A 34 mm | Piston Area N/A 1456 cm² |
CAD
N/A ![]() |
HMV 212 | Threads B N/A Tr1060x8 | C N/A 1255 mm | D N/A 95 mm | E N/A 1229 mm | Piston Length of Travel N/A 34 mm | Piston Area N/A 1612 cm² |
CAD
N/A ![]() |
HMV 216 | Threads B N/A Tr1080x8 | C N/A 1280 mm | D N/A 100 mm | E N/A 1252 mm | Piston Length of Travel N/A 34 mm | Piston Area N/A 1674 cm² |
CAD
N/A ![]() |
HMV 224 | Threads B N/A Tr1120x8 | C N/A 1340 mm | D N/A 106 mm | E N/A 1304 mm | Piston Length of Travel N/A 36 mm | Piston Area N/A 1782 cm² |
CAD
N/A ![]() |
HMV 236 | Threads B N/A Tr1180x8 | C N/A 1420 mm | D N/A 115 mm | E N/A 1379 mm | Piston Length of Travel N/A 40 mm | Piston Area N/A 1892 cm² |
CAD
N/A ![]() |