Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric HMV Hydraulic Nut
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HMV Hydraulic Nut > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric HMV Hydraulic Nut

For CAD models and more information, click Directly on the part number below.


Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.





Add To Cart Request Quote
   
  Results 51 - 75 of 88 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-76 Tr380x5 500 mm 58 mm 491 mm 16 mm 336 cm²
HMV-77 Tr385x5 505 mm 58 mm 491 mm 16 mm 347 cm²
HMV-80 Tr400x5 525 mm 60 mm 516 mm 17 mm 367 cm²
HMV-82 Tr410x5 535 mm 61 mm 520 mm 17 mm 383 cm²
HMV-84 Tr420x5 545 mm 61 mm 530 mm 17 mm 400 cm²
HMV-86 Tr430x5 555 mm 62 mm 541 mm 17 mm 408 cm²
HMV-88 Tr440x5 565 mm 62 mm 551 mm 17 mm 425 cm²
HMV-90 Tr450x5 580 mm 64 mm 564 mm 17 mm 441 cm²
HMV-92 Tr460x5 590 mm 64 mm 575 mm 17 mm 450 cm²
HMV-94 Tr470x5 600 mm 65 mm 585 mm 18 mm 469 cm²
HMV-96 Tr480x5 612 mm 65 mm 597 mm 19 mm 485 cm²
HMV-98 Tr490x5 625 mm 66 mm 608 mm 19 mm 498 cm²
HMV-100 Tr500x5 635.000 mm 67 mm 619 mm 19 mm 520 cm²
HMV-102 Tr510x6 645 mm 68 mm 630 mm 20 mm 533 cm²
HMV-104 Tr520x6 657 mm 68 mm 641 mm 20 mm 542 cm²
HMV-106 Tr530x6 670 mm 69 mm 653 mm 21 mm 562 cm²
HMV-108 Tr540x6 680 mm 69 mm 664 mm 21 mm 582 cm²
HMV-110 Tr550x6 692 mm 70 mm 675 mm 21 mm 592 cm²
HMV-112 Tr560x6 705 mm 71 mm 687 mm 22 mm 612 cm²
HMV-114 Tr570x6 715 mm 72 mm 697 mm 23 mm 632 cm²
HMV-116 Tr580x6 725 mm 72 mm 707 mm 23 mm 642 cm²
HMV-120 Tr600x6 750 mm 73 mm 731 mm 23 mm 674 cm²
HMV-126 Tr630x6 780 mm 74 mm 762 mm 23 mm 729 cm²
HMV-130 Tr650x6 805 mm 75 mm 785 mm 23 mm 762 cm²
HMV-134 Tr670x6 825 mm 76 mm 806 mm 24 mm 795 cm²
  Results 51 - 75 of 88 1 2 3 4 
<