Metric HMV Hydraulic Nut
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Spherical Roller Bearing Metric and Inch Accessories
>
Metric HMV Hydraulic Nut
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Metric HMV Hydraulic Nut
For CAD models and more information, click Directly on the part number below.
Introduction
Designed to install and remove tapered bore bearings with minimal effort.
Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
Substantially reduces downtime during installation or removal of tapered bore bearings.
Description
Consist of a female threaded ring and a male ring with two O-ring seals.
All hydraulic nuts are supplied with:
Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
Two pipe plugs 1/4 in. B.S.P.
One set of spare O-rings.
HMV-10 through HMV-40 have a Metric ISO fine thread profile.
HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 88
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Threads B
C
D
E
Piston Length of Travel
Piston Area
CAD
HMV-10
M50x1.5
114
mm
38
mm
109
mm
5
mm
29
cm²
HMV-12
M60x2
125
mm
38
mm
119
mm
5
mm
32
cm²
HMV-13
M65x2
135.000
mm
38
mm
127
mm
5
mm
35
cm²
HMV-14
M70x2
140
mm
38
mm
133
mm
5
mm
39
cm²
HMV-15
M75x2
145
mm
38
mm
138
mm
5
mm
41
cm²
HMV-16
M80x2
150
mm
38
mm
143
mm
5
mm
42
cm²
HMV-17
M85x2
155
mm
38
mm
148
mm
5
mm
44
cm²
HMV-18
M90x2
160
mm
38
mm
153
mm
5
mm
48
cm²
HMV-19
M95x2
165
mm
38
mm
158
mm
5
mm
50
cm²
HMV-20
M100x2
170
mm
38
mm
163
mm
5
mm
52
cm²
HMV-21
M105x2
175
mm
38
mm
168
mm
5
mm
54
cm²
HMV-22
M110x2
180
mm
38
mm
171
mm
5
mm
57
cm²
HMV-23
M115x2
185.000
mm
38
mm
179
mm
5
mm
59
cm²
HMV-24
M120x2
190
mm
38
mm
184
mm
5
mm
61
cm²
HMV-25
M125x2
195.000
mm
38
mm
189
mm
5
mm
63
cm²
HMV-26
M130x2
200
mm
38
mm
194
mm
5
mm
65
cm²
HMV-27
M135x2
205.000
mm
38
mm
199
mm
5
mm
67
cm²
HMV-28
M140x2
210
mm
38
mm
204
mm
5
mm
69
cm²
HMV-29
M145x2
215
mm
39
mm
210
mm
5
mm
73
cm²
HMV-30
M150x2
220
mm
39
mm
210
mm
5
mm
75
cm²
HMV-31
M155x3
225
mm
39
mm
221
mm
5
mm
81
cm²
HMV-32
M160x3
235
mm
40
mm
225
mm
6
mm
86
cm²
HMV-33
M165x3
240
mm
40
mm
234
mm
6
mm
90
cm²
HMV-34
M170x3
245
mm
41
mm
236
mm
6
mm
95
cm²
HMV-36
M180x3
255.000
mm
41
mm
245
mm
6
mm
103
cm²
Results 1 - 25 of 88
1
2
3
4
<