Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Metric HMV Hydraulic Nut
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > Metric HMV Hydraulic Nut > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Metric HMV Hydraulic Nut

For CAD models and more information, click Directly on the part number below.


Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV-10 through HMV-40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.





Add To Cart Request Quote
   
  Results 76 - 88 of 88 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Threads B

C

D

E

Piston Length of Travel

Piston Area

CAD

HMV-138 Tr690x6 850 mm 77 mm 830 mm 25 mm 842 cm²
HMV-142 Tr710x7 870 mm 78 mm 850 mm 25 mm 877 cm²
HMV-146 Tr730x7 885 mm 79 mm 875 mm 25 mm 900 cm²
HMV-150 Tr750x7 915 mm 79 mm 894 mm 25 mm 970 cm²
HMV-160 Tr800x7 970 mm 80 mm 948 mm 25 mm 1040 cm²
HMV-170 Tr850x7 1020 mm 83 mm 1000 mm 26 mm 1146 cm²
HMV-180 Tr900x7 1070 mm 86 mm 1052 mm 30 mm 1240 cm²
HMV-190 Tr950x8 1125 mm 86 mm 1106 mm 30 mm 1356 cm²
HMV-200 Tr1000x8 1180 mm 88 mm 1160 mm 34 mm 1456 cm²
HMV-212 Tr1060x8 1255 mm 95 mm 1229 mm 34 mm 1612 cm²
HMV-216 Tr1080x8 1280 mm 100 mm 1252 mm 34 mm 1674 cm²
HMV-224 Tr1120x8 1340 mm 106 mm 1304 mm 36 mm 1782 cm²
HMV-236 Tr1180x8 1420 mm 115 mm 1379 mm 40 mm 1892 cm²
  Results 76 - 88 of 88 1 2 3 4 
<