3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Introduction
  • Designed to install and remove tapered bore bearings with minimal effort.
  • Allow better control of the bearing internal clearance reduction without damaging the bearing or other components.
  • Substantially reduces downtime during installation or removal of tapered bore bearings.

Description
  • Consist of a female threaded ring and a male ring with two O-ring seals.
  • All hydraulic nuts are supplied with:
    • Quick connection fittings (male 1/4 in. B.S.P. and female 3/8 in. N.P.T.).
    • Two pipe plugs 1/4 in. B.S.P.
    • One set of spare O-rings.

  • HMV - 10 through HMV - 40 have a Metric ISO fine thread profile.
  • HMV - 41 through HMV-236 have a Metric ISO trapezoidal thread.
1 - 25 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Piston Length of Travel (mm)

Part Number

Threads B

C

D

E

Assembly Weight

Piston Length of Travel

Piston Area

CAD

Sort by
HMV - 10 N/A M50x1.5 N/A 114.0 mm N/A 38.00 mm N/A 86 mm N/A 2.500 Kg N/A 5 mm N/A 2900 mm² N/A CAD
HMV - 100 N/A Tr500x5 N/A 635.0 mm N/A 67.00 mm N/A 585 mm N/A 71.500 Kg N/A 19 mm N/A 52000 mm² N/A CAD
HMV - 102 N/A Tr510x6 N/A 645.0 mm N/A 68.00 mm N/A 596 mm N/A 75.000 Kg N/A 20 mm N/A 53300 mm² N/A CAD
HMV - 104 N/A Tr520x6 N/A 657.0 mm N/A 68.00 mm N/A 606 mm N/A 77.000 Kg N/A 20 mm N/A 54200 mm² N/A CAD
HMV - 106 N/A Tr530x6 N/A 670.0 mm N/A 69.00 mm N/A 617 mm N/A 80.000 Kg N/A 21 mm N/A 56200 mm² N/A CAD
HMV - 108 N/A Tr540x6 N/A 680.0 mm N/A 69.00 mm N/A 629 mm N/A 83.000 Kg N/A 21 mm N/A 58200 mm² N/A CAD
HMV - 110 N/A Tr550x6 N/A 692.0 mm N/A 70.00 mm N/A 639 mm N/A 86.000 Kg N/A 21 mm N/A 59200 mm² N/A CAD
HMV - 112 N/A Tr560x6 N/A 705.0 mm N/A 71.00 mm N/A 650 mm N/A 90.000 Kg N/A 22 mm N/A 61200 mm² N/A CAD
HMV - 114 N/A Tr570x6 N/A 715.0 mm N/A 72 mm N/A 661 mm N/A 93.000 Kg N/A 23 mm N/A 63200 mm² N/A CAD
HMV - 116 N/A Tr580x6 N/A 725.0 mm N/A 72 mm N/A 671 mm N/A 96.000 Kg N/A 23 mm N/A 64200 mm² N/A CAD
HMV - 12 N/A M60x2 N/A 125 mm N/A 38.00 mm N/A 94 mm N/A 2.800 Kg N/A 5 mm N/A 3200 mm² N/A CAD
HMV - 120 N/A Tr600x6 N/A 750.0 mm N/A 73.00 mm N/A 693 mm N/A 100.000 Kg N/A 23 mm N/A 67400 mm² N/A CAD
HMV - 126 N/A Tr630x6 N/A 780.0 mm N/A 74.00 mm N/A 726 mm N/A 110.000 Kg N/A 23 mm N/A 72900 mm² N/A CAD
HMV - 13 N/A M65x2 N/A 135.0 mm N/A 38.00 mm N/A 101 mm N/A 3.000 Kg N/A 5 mm N/A 3500 mm² N/A CAD
HMV - 130 N/A Tr650x6 N/A 805.0 mm N/A 75.00 mm N/A 747 mm N/A 116.000 Kg N/A 23 mm N/A 76200 mm² N/A CAD
HMV - 134 N/A Tr670x6 N/A 825.0 mm N/A 76.00 mm N/A 768 mm N/A 123.000 Kg N/A 24 mm N/A 79500 mm² N/A CAD
HMV - 138 N/A Tr690x6 N/A 850.0 mm N/A 77.00 mm N/A 791 mm N/A 130.000 Kg N/A 25 mm N/A 84200 mm² N/A CAD
HMV - 14 N/A M70x2 N/A 140.0 mm N/A 38.00 mm N/A 107 mm N/A 3.300 Kg N/A 5 mm N/A 3900 mm² N/A CAD
HMV - 142 N/A Tr710x7 N/A 870.0 mm N/A 78.00 mm N/A 812 mm N/A 137.000 Kg N/A 25 mm N/A 87700 mm² N/A CAD
HMV - 15 N/A M75x2 N/A 145.0 mm N/A 38.00 mm N/A 112 mm N/A 3.500 Kg N/A 5 mm N/A 4100 mm² N/A CAD
HMV - 150 N/A Tr750x7 N/A 915.0 mm N/A 79.00 mm N/A 855 mm N/A 150.000 Kg N/A 25 mm N/A 97000 mm² N/A CAD
HMV - 16 N/A M80x2 N/A 150.0 mm N/A 38.00 mm N/A 117 mm N/A 3.800 Kg N/A 5 mm N/A 4200 mm² N/A CAD
HMV - 160 N/A Tr800x7 N/A 970.0 mm N/A 80 mm N/A 908 mm N/A 173.000 Kg N/A 25 mm N/A 104000 mm² N/A CAD
HMV - 17 N/A M85x2 N/A 155.0 mm N/A 38.00 mm N/A 122 mm N/A 3.900 Kg N/A 5 mm N/A 4400 mm² N/A CAD
HMV - 170 N/A Tr850x7 N/A 1020.0 mm N/A 83.00 mm N/A 962 mm N/A 190.000 Kg N/A 26 mm N/A 114600 mm² N/A CAD
1 - 25 of 87 | Results Per Page | View | Unit of Measure
1 2 3 4