Part Number |
d1 |
L |
b |
Thread D1 |
Appropriate Withdrawal Nut No. |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
AOH3180G | d1 N/A 380 mm | L N/A 240 mm | b N/A 38 mm | Thread D1 N/A Tr420x5 | Appropriate Withdrawal Nut No. N/A HM 3184 | Appropriate Hydraulic Nut N/A HMV 84 |
CAD
N/A ![]() |
AOH24080 | d1 N/A 380 mm | L N/A 228 mm | b N/A 28 mm | Thread D1 N/A Tr420x5 | Appropriate Withdrawal Nut No. N/A HM 3184 | Appropriate Hydraulic Nut N/A HMV 84 |
CAD
N/A ![]() |
AOH3080G | d1 N/A 380 mm | L N/A 183 mm | b N/A 33 mm | Thread D1 N/A Tr420x5 | Appropriate Withdrawal Nut No. N/A HM 3084 | Appropriate Hydraulic Nut N/A HMV 84 |
CAD
N/A ![]() |
AOH3980 | d1 N/A 380 mm | L N/A 130 mm | b N/A 22 mm | Thread D1 N/A Tr420x5 | Appropriate Withdrawal Nut No. N/A HM L84 | Appropriate Hydraulic Nut N/A HMV 84 |
CAD
N/A ![]() |
AOH3276G | d1 N/A 360 mm | L N/A 284 mm | b N/A 42 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM 3180 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AOH24176 | d1 N/A 360 mm | L N/A 271 mm | b N/A 28 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM 3180 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AOH3176G | d1 N/A 360 mm | L N/A 232 mm | b N/A 36 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM 3180 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AOH24076 | d1 N/A 360 mm | L N/A 208 mm | b N/A 28 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM 3180 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AOH3076G | d1 N/A 360 mm | L N/A 170 mm | b N/A 31 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM 3080 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AOH3976 | d1 N/A 360 mm | L N/A 130 mm | b N/A 22 mm | Thread D1 N/A Tr400x5 | Appropriate Withdrawal Nut No. N/A HM L80 | Appropriate Hydraulic Nut N/A HMV 80 |
CAD
N/A ![]() |
AOH3272G | d1 N/A 340 mm | L N/A 274 mm | b N/A 40 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3176 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AOH24172 | d1 N/A 340 mm | L N/A 269 mm | b N/A 26 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3176 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AOH3172G | d1 N/A 340 mm | L N/A 229 mm | b N/A 35 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3176 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AOH24072 | d1 N/A 340 mm | L N/A 206 mm | b N/A 26 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3176 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AOH3072G | d1 N/A 340 mm | L N/A 167 mm | b N/A 30 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM 3076 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AOH3972 | d1 N/A 340 mm | L N/A 112 mm | b N/A 21 mm | Thread D1 N/A Tr380x5 | Appropriate Withdrawal Nut No. N/A HM L76 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A ![]() |
AOH24168 | d1 N/A 320 mm | L N/A 269 mm | b N/A 26 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AOH3268G | d1 N/A 320 mm | L N/A 264 mm | b N/A 38 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AOH3168G | d1 N/A 320 mm | L N/A 225 mm | b N/A 33 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AOH24068 | d1 N/A 320 mm | L N/A 206 mm | b N/A 26 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3172 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AOH3068G | d1 N/A 320 mm | L N/A 162 mm | b N/A 28 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM 3072 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AOH3968 | d1 N/A 320 mm | L N/A 112 mm | b N/A 21 mm | Thread D1 N/A Tr360x5 | Appropriate Withdrawal Nut No. N/A HM L72 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A ![]() |
AOH3264G | d1 N/A 300 mm | L N/A 246 mm | b N/A 36 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A ![]() |
AOH24164 | d1 N/A 300 mm | L N/A 242 mm | b N/A 24 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A ![]() |
AOH3164G | d1 N/A 300 mm | L N/A 209 mm | b N/A 31 mm | Thread D1 N/A Tr340x5 | Appropriate Withdrawal Nut No. N/A HM 3168 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A ![]() |