Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 630 mm N/A 280 mm N/A 50 mm N/A Tr710x7 N/A HM 30/710 N/A HMV 142 N/A CAD
N/A 710 mm N/A 300 mm N/A 50 mm N/A Tr800x7 N/A HM 30/800 N/A HMV 160 N/A CAD
N/A 750 mm N/A 308 mm N/A 50 mm N/A Tr850x7 N/A HM 30/850 N/A HMV 170 N/A CAD
N/A 800 mm N/A 325 mm N/A 53 mm N/A Tr900x7 N/A HM 30/900 N/A HMV 180 N/A CAD
N/A 850 mm N/A 335 mm N/A 55 mm N/A Tr950x8 N/A HM 30/950 N/A HMV 190 N/A CAD
N/A 900 mm N/A 355 mm N/A 55 mm N/A Tr1000x8 N/A HM 30/1000 N/A HMV 200 N/A CAD
N/A 200 mm N/A 111 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 220 mm N/A 116 mm N/A 21 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 240 mm N/A 128 mm N/A 23 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 260 mm N/A 131 mm N/A 24 mm N/A Tr300x4 N/A HM 3060 N/A HMV 60 N/A CAD
N/A 280 mm N/A 145 mm N/A 26 mm N/A Tr320x5 N/A HM 3064 N/A HMV 64 N/A CAD
N/A 300 mm N/A 149 mm N/A 27 mm N/A Tr340x5 N/A HM 3068 N/A HMV 68 N/A CAD
N/A 320 mm N/A 162 mm N/A 28 mm N/A Tr360x5 N/A HM 3072 N/A HMV 72 N/A CAD
N/A 340 mm N/A 167 mm N/A 30 mm N/A Tr380x5 N/A HM 3076 N/A HMV 76 N/A CAD
N/A 360 mm N/A 170 mm N/A 31 mm N/A Tr400x5 N/A HM 3080 N/A HMV 80 N/A CAD
N/A 380 mm N/A 183 mm N/A 33 mm N/A Tr420x5 N/A HM 3084 N/A HMV 84 N/A CAD
N/A 400 mm N/A 186 mm N/A 34 mm N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A CAD
N/A 950 mm N/A 525 mm N/A 63 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD
N/A 1000 mm N/A 540 mm N/A 65 mm N/A Tr1120x8 N/A HM 31/1120 N/A HMV 224 N/A CAD
N/A 500 mm N/A 325 mm N/A 53 mm N/A Tr560x6 N/A HM 31/560 N/A HMV 112 N/A CAD
N/A 530 mm N/A 335 mm N/A 55 mm N/A Tr600x6 N/A HM 31/600 N/A HMV 120 N/A CAD
N/A 560 mm N/A 355 mm N/A 55 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A CAD
N/A 600 mm N/A 375 mm N/A 60 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A CAD
N/A 710 mm N/A 425 mm N/A 60 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD
N/A 750 mm N/A 438 mm N/A 63 mm N/A Tr850x7 N/A HM 31/850 N/A HMV 170 N/A CAD
51 - 75 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »